您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ROC-2806-004 - Split Lock Washers
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Lock Washers
Split Lock Washers
Split Lock Washers
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10040100/l5_k10040102/p090910/roc-2806-004.prj},{NB=ROC-2806-010},{PN=ROC-2806-010},{AMERSID=1075003},{APACID=-},{EMEAID=-},{FINISH=Zinc Chromate},{BOLTSIZE=M10},{ID=10.200},{OD=18.100},{THICKNESS=2.200},{CUT1=0.27500},{CUT2=0.27500},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
BOLTSIZE
Bolt Size
ⁿ/ₐ
ID
Inside Diameter
[mm]
OD
Outside Diameter
[mm]
THICKNESS
Thickness
[mm]
ROC-2806-004
ROC-2806-004
1074998
-
-
Zinc Chromate
M4
4.300
7.300
1.020
ROC-2806-005
ROC-2806-005
1074999
-
-
Zinc Chromate
M5
5.300
8.700
1.190
ROC-2806-006
ROC-2806-006
1075000
-
-
Zinc Chromate
M6
6.100
11.800
1.600
ROC-2806-007
ROC-2806-007
1075001
-
-
Zinc Chromate
M7
7.100
12.800
1.600
ROC-2806-008
ROC-2806-008
1075002
-
-
Zinc Chromate
M8
8.200
14.800
2.000
ROC-2806-010
ROC-2806-010
1075003
-
-
Zinc Chromate
M10
10.200
18.100
2.200
ROC-2806-012
ROC-2806-012
1075004
-
-
Zinc Chromate
M12
12.200
21.100
2.500
ROC-2806-014
ROC-2806-014
1075005
-
-
Zinc Chromate
M14
14.200
24.100
3.000
ROC-2806-016
ROC-2806-016
1075006
-
-
Zinc Chromate
M16
16.200
27.400
3.500
ROC-2806-018
ROC-2806-018
1075007
-
-
Zinc Chromate
M18
18.200
29.400
3.500
ROC-2806-020
ROC-2806-020
1075008
-
-
Zinc Chromate
M20
20.200
33.600
4.000
ROC-2806-024
ROC-2806-024
1075009
-
-
Zinc Chromate
M24
24.500
40.000
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表