품질보증 정보
카탈로그: Mandelli
생성됨: 29.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
RM6031 32 41 51 55 - Metercoat demountable bushing
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD모델 선택
{mandelli/wz_elementi_guida/rm6031_32_41_51_55.prj},{NB=RM-6051 32 x 90},{D=32},{A=45},{B=53},{C=48},{TYPE=RM-6051},{BS2P=42},{BS3P=84},{E=50},{EX=50},{F=-},{FX=0},{G=53},{H=37},{L=90},{M=10x1},{MX=10},{N=-},{NX=0},{P=31.5},{MS=45 +0.016},{MAT=Compound Steel HRC 61-63},{INFO=Info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
[mm]
A
[mm]
B
[mm]
C
[mm]
TYPE
Type
ⁿ/ₐ
E
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
MS
Mounting seat H6
[mm]
MAT
Material
ⁿ/ₐ
RM-6031 18 x 31
18
28
34
29
RM-6031
-
8
13
18
31
-
5
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6032 18 x 50
18
28
34
29
RM-6032
-
8
13
37
50
-
5
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6041 18 x 50
18
28
34
29
RM-6041
31
-
32
18
50
6x1
-
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6051 18 x 70
18
28
34
29
RM-6051
31
-
43
27
70
6x1
-
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6055 18 x 70
18
28
34
29
RM-6055
31
-
52
18
70
6x1
-
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6031 19 x 31
19
28
34
29
RM-6031
-
8
13
18
31
-
5
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6032 19 x 50
19
28
34
29
RM-6032
-
8
13
37
50
-
5
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6041 19 x 50
19
28
34
29
RM-6041
31
-
32
18
50
6x1
-
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6051 19 x 70
19
28
34
29
RM-6051
31
-
43
27
70
6x1
-
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6055 19 x 70
19
28
34
29
RM-6055
31
-
52
18
70
6x1
-
20.5
28 +0.013
Compound Steel HRC 61-63
RM-6031 24 x 36
24
38
44
39
RM-6031
-
12
13
23
36
-
5
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6032 24 x 55
24
38
44
39
RM-6032
-
12
13
42
55
-
5
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6041 24 x 55
24
38
44
39
RM-6041
41
-
32
23
55
10x1
-
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6051 24 x 80
24
38
44
39
RM-6051
41
-
48
32
80
10x1
-
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6055 24 x 80
24
38
44
39
RM-6055
41
-
57
23
80
10x1
-
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6031 25 x 36
25
38
44
39
RM-6031
-
12
13
23
36
-
5
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6032 25 x 55
25
38
44
39
RM-6032
-
12
13
42
55
-
5
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6041 25 x 55
25
38
44
39
RM-6041
41
-
32
23
55
10x1
-
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6051 25 x 80
25
38
44
39
RM-6051
41
-
48
32
80
10x1
-
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6055 25 x 80
25
38
44
39
RM-6055
41
-
57
23
80
10x1
-
25.5
38 +0.016
Compound Steel HRC 61-63
RM-6031 30 x 43
30
45
53
48
RM-6031
-
16
13
30
43
-
5
31.5
45 +0.016
Compound Steel HRC 61-63
RM-6032 30 x 60
30
45
53
48
RM-6032
-
16
13
47
60
-
5
31.5
45 +0.016
Compound Steel HRC 61-63
RM-6041 30 x 60
30
45
53
48
RM-6041
50
-
34
26
60
10x1
-
31.5
45 +0.016
Compound Steel HRC 61-63
RM-6051 30 x 90
30
45
53
48
RM-6051
50
-
53
37
90
10x1
-
31.5
45 +0.016
Compound Steel HRC 61-63
RM-6055 30 x 90
30
45
53
48
RM-6055
50
-
64
26
90
10x1
-
31.5
45 +0.016
Compound Steel HRC 61-63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성