您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Nut - Rivet Bushes V-A
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Nut
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_nut_v2/v_a_st_of.prj},{NB=Rivet Bushes V-A 10455040008 (l_0)},{ARTNR=10455040008},{D=0.0},{DB1=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{AD=0.0},{AZ=0},{SBK=0.0},{ZBK=0.0},{KG=0.00},{KGS=0.000},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{AK=0},{ZTN=0},{EAN=0},{CL=23110903},{G1=4.000},{EKB=1.4},{EC=6.9},{EE=9.5},{ET=3.8},{EBS=1.6},{BEZ=Einnietmutter V-A Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=verzinkt},{AU=offen},{KO=xxx},{DIN=xxx},{DB2=>>>},{G=>>>},{M=xxx},{INFOPDF=PDF},{EG=M4},{EMAT=Stahl},{EO=verzinkt},{ELD=6,95 +0,1},{SW=xxx},{SLG=xxx},{EL=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{ED2=xxx},{ED=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
G1
Gewinde hilfe
[mm]
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EO
Surface
ⁿ/ₐ
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EC
Shaft Dm (C)
[mm]
EE
Head Dm (E) Total value
[mm]
ET
Body depth (T) Total value
[mm]
EBS
minute Sheet thickness up
[mm]
SW
ⁿ/ₐ
SLG
ⁿ/ₐ
EL
ⁿ/ₐ
EBT
ⁿ/ₐ
EA
ⁿ/ₐ
EB
ⁿ/ₐ
ED2
ⁿ/ₐ
ED
ⁿ/ₐ
EF
ⁿ/ₐ
EH
ⁿ/ₐ
EGL
ⁿ/ₐ
EARL
ⁿ/ₐ
EBHA
ⁿ/ₐ
EEA
ⁿ/ₐ
EAA
ⁿ/ₐ
EVA
ⁿ/ₐ
EEHS
ⁿ/ₐ
EES
ⁿ/ₐ
EAS
ⁿ/ₐ
EVS
ⁿ/ₐ
EHEE
ⁿ/ₐ
EEE
ⁿ/ₐ
EAE
ⁿ/ₐ
EVE
ⁿ/ₐ
Rivet Bushes V-A 10455030...
10455030006
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
3.000
M3
Steel
galvanized
0.9
5,9 +0,1
5.8
7.9
3.2
1.1
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455030...
10455030008
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
3.000
M3
Steel
galvanized
1.4
5,9 +0,1
5.8
7.9
3.2
1.6
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455030...
10455030010
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
3.000
M3
Steel
galvanized
1.7
5,9 +0,1
5.8
7.9
3.2
1.9
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455030...
10455030012
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
3.000
M3
Steel
galvanized
2.0
5,9 +0,1
5.8
7.9
3.2
2.2
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455030...
10455030016
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
3.000
M3
Steel
galvanized
2.9
5,9 +0,1
5.8
7.9
3.2
3.1
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455040...
10455040004
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
4.000
M4
Steel
galvanized
0.9
6,95 +0,1
6.9
9.5
3.8
1.0
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455040...
10455040006
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
4.000
M4
Steel
galvanized
1.1
6,95 +0,1
6.9
9.5
3.8
1.3
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455040...
10455040008
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
4.000
M4
Steel
galvanized
1.4
6,95 +0,1
6.9
9.5
3.8
1.6
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455040...
10455040010
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
4.000
M4
Steel
galvanized
1.7
6,95 +0,1
6.9
9.5
3.8
1.9
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455040...
10455040012
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
4.000
M4
Steel
galvanized
2.0
6,95 +0,1
6.9
9.5
3.8
2.2
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455040...
10455040016
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
4.000
M4
Steel
galvanized
2.9
6,95 +0,1
6.9
9.5
3.8
3.1
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455050...
10455050008
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
5.000
M5
Steel
galvanized
1.4
8,35 +0,1
8.3
11.1
4.4
1.6
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455050...
10455050010
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
5.000
M5
Steel
galvanized
1.7
8,35 +0,1
8.3
11.1
4.4
1.9
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455050...
10455050012
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
5.000
M5
Steel
galvanized
2.0
8,35 +0,1
8.3
11.1
4.4
2.2
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455050...
10455050016
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
5.000
M5
Steel
galvanized
2.9
8,35 +0,1
8.3
11.1
4.4
3.1
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455060...
10455060006
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
6.000
M6
Steel
galvanized
1.1
9,65 +0,1
9.5
12.7
5.7
1.3
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Rivet Bushes V-A 10455060...
10455060012
Rivet Bushes V-A Steel
Galvanized steel
galvanized
open
0
0
23110903
6.000
M6
Steel
galvanized
2.0
9,65 +0,1
9.5
12.7
5.7
2.2
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
xxx
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Self Clinching Nut - Blind Nut closed V-CLS
Honsel-Group
10.06.2024
Self Clinching Nut - Blind Nut closed V-BS
Honsel-Group
03.06.2024
Self Clinching Nut - Rivet Bushes V-A
Honsel-Group
10.06.2024
Anchor® - Rivet Bushing, serrated
Kerb-Konus
28.03.2024
RHB - Flare-in nut
KVT Fastening
22.12.2023
Anchor®-Mini - Rivet Bushing, serrated
Kerb-Konus
28.03.2024
S / SS / CLS / CLSS / H - Self-clinching nut
KVT Fastening
22.12.2023
SL - Self-clinching nut with locking thread
KVT Fastening
22.12.2023
Clifa®-M - Press-in nut, self-clinching
Kerb-Konus
28.03.2024
FE / FEO / FEX / FEOX / U / UL - Miniature self-clinching nut
KVT Fastening
22.12.2023
Self Clinching Nut - Blind Nut closed V-SP
Honsel-Group
10.06.2024
Modèle 19751 - Ecrou à sertir à la presse - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
10.03.2021
RMHB - Mini rivet bushes
KVT Fastening
22.12.2023
ESM-R Stainless Steel A2 Countersunk Head - Blind Rivet Nut ESM-R
Honsel-Group
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表