您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 1021 - Vis épaulée à six pans creux
Berger Tools
rabourdin
ELEMENTS STANDARD
VISSERIE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/visserie/ref2e201021.prj},{NB=1021-24-120},{NAME=1021-24-120},{INAME=10212d242d120},{SHA256=Ly2sqU38vh3uxkSF52aBG+TapukEDRxfiF3BEkDq2PU=},{ARTNR=1021-32-M24-120},{REF=1021-24-120},{DESC=REF. 1021 D=24 L=120 mm},{D=24},{L=120},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/1021.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 1021 D=10 L=10 mm
1021-12-M10-10
REF. 1021 D=10 L=10 mm
10
10
REF. 1021 D=10 L=100 mm
1021-12-M10-100
REF. 1021 D=10 L=100 mm
10
100
REF. 1021 D=10 L=110 mm
1021-12-M10-110
REF. 1021 D=10 L=110 mm
10
110
REF. 1021 D=10 L=12 mm
1021-12-M10-12
REF. 1021 D=10 L=12 mm
10
12
REF. 1021 D=10 L=120 mm
1021-12-M10-120
REF. 1021 D=10 L=120 mm
10
120
REF. 1021 D=10 L=125 mm
1021-12-M10-125
REF. 1021 D=10 L=125 mm
10
125
REF. 1021 D=10 L=14 mm
1021-12-M10-14
REF. 1021 D=10 L=14 mm
10
14
REF. 1021 D=10 L=140 mm
1021-12-M10-140
REF. 1021 D=10 L=140 mm
10
140
REF. 1021 D=10 L=16 mm
1021-12-M10-16
REF. 1021 D=10 L=16 mm
10
16
REF. 1021 D=10 L=160 mm
1021-12-M10-160
REF. 1021 D=10 L=160 mm
10
160
REF. 1021 D=10 L=20 mm
1021-12-M10-20
REF. 1021 D=10 L=20 mm
10
20
REF. 1021 D=10 L=200 mm
1021-12-M10-200
REF. 1021 D=10 L=200 mm
10
200
REF. 1021 D=10 L=25 mm
1021-12-M10-25
REF. 1021 D=10 L=25 mm
10
25
REF. 1021 D=10 L=30 mm
1021-12-M10-30
REF. 1021 D=10 L=30 mm
10
30
REF. 1021 D=10 L=32 mm
1021-12-M10-32
REF. 1021 D=10 L=32 mm
10
32
REF. 1021 D=10 L=40 mm
1021-12-M10-40
REF. 1021 D=10 L=40 mm
10
40
REF. 1021 D=10 L=50 mm
1021-12-M10-50
REF. 1021 D=10 L=50 mm
10
50
REF. 1021 D=10 L=60 mm
1021-12-M10-60
REF. 1021 D=10 L=60 mm
10
60
REF. 1021 D=10 L=63 mm
1021-12-M10-63
REF. 1021 D=10 L=63 mm
10
63
REF. 1021 D=10 L=70 mm
1021-12-M10-70
REF. 1021 D=10 L=70 mm
10
70
REF. 1021 D=10 L=8 mm
1021-12-M10-8
REF. 1021 D=10 L=8 mm
10
8
REF. 1021 D=10 L=80 mm
1021-12-M10-80
REF. 1021 D=10 L=80 mm
10
80
REF. 1021 D=10 L=90 mm
1021-12-M10-90
REF. 1021 D=10 L=90 mm
10
90
REF. 1021 D=12 L=10 mm
1021-16-M12-10
REF. 1021 D=12 L=10 mm
12
10
REF. 1021 D=12 L=100 mm
1021-16-M12-100
REF. 1021 D=12 L=100 mm
12
100
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MEFC - Flanged METAFRAM® cylindrical bearing - Self-lubricating FP20 ferrou...
HPC
17.02.2022
Series B15i - Openable along the inner radius, from one side
igus
06.06.2024
REF. 530 - Vis tête fraisée à 6 pans creux
Berger Tools
20.02.2019
REF. 1031 - Vis épaulée à six pans creux inox 17% Cr
Berger Tools
20.02.2019
B0118 - Shoulder screws similar to DIN ISO 7379
Blohm
03.06.2024
244.17. - Shoulder screw
FIBRO
21.07.2023
GN 732.1 - ELESA-Shoulder screws with collar
Elesa
24.06.2024
B0016 - Spring plungers with hexagon socket and ball, steel
Blohm
03.06.2024
241.17. - High performance compression spring, XLF, Colour Yellow, DIN ISO ...
FIBRO
21.07.2023
241.15. - High performance compression spring, MF, Colour Blue, DIN ISO 102...
FIBRO
21.07.2023
N002025A - Nylon Nut (one) (Small) (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
24.06.2024
ISO 7379 - Shoulder screws with collar
Ganter
19.06.2024
Modèle 33-08 - Canon fixe à collerette (type E)
EMILE MAURIN - Eléments Standard Mécaniques
05.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表