您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 55.1 - Raw Magnets, Hard ferrite, Disk-Shaped, with Bore or Countersunk
JW Winco
3.0 Machine parts
3.9 Holding with magnets
Raw magnets
GN 55.1
GN 55.1 HF
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_9/raw_magnets/gn55_1/gn55_1_hf/gn55_1_hf.prj},{NB=Rohmagnet GN 55.1-HF-35,5-6,5-9,5},{PARTNUMBER=GN 55.1-HF-35,5-6,5-9,5},{ITEMID=55.1-HF-35,5-6,5-9,5},{D1=35,5 ±0,7},{D1X=35.5},{D2=6,5 ±0,3},{D2X=6.5},{H=9,5 ±0,1},{HX=9.5},{D3=-},{D3X=0.0},{NK=20.0},{VE=10},{MAT=Hartferrit},{WEIGHT=0.0440},{CTN=84879059},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
D3
[mm]
NK
Nominal magnetic forces
[N]
VE
Packing units
ⁿ/ₐ
MAT
Material of magnet
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Raw Magnet GN 55.1-HF-13,...
GN 55.1-HF-13,6-3,5-3,9
13,6 ±0,3
3,5 ±0,1
3,9 ±0,1
6,5 +1,5
2.5
10
Hard ferrite
0.0025
84879059
YES
Raw Magnet GN 55.1-HF-17,...
GN 55.1-HF-17,2-4,1-5,3
17,2 ±0,3
4,1 +0,4
5,3 ±0,1
9,5 +0,5
5.0
10
Hard ferrite
0.0055
84879059
YES
Raw Magnet GN 55.1-HF-19,...
GN 55.1-HF-19,8-10-4,3
19,8 ±0,2
10 ±0,2
4,3 ±0,1
-
5.0
10
Hard ferrite
0.0049
84879059
YES
Raw Magnet GN 55.1-HF-20-...
GN 55.1-HF-20-6,5-5
20 ±0,1
6,5 ±0,2
5 ±0,1
-
5.5
10
Hard ferrite
0.0067
84879059
YES
Raw Magnet GN 55.1-HF-21,...
GN 55.1-HF-21,8-5,5-6
21,8 ±0,4
5,5 ±0,2
6 ±0,1
11,5 +1
8.5
10
Hard ferrite
0.0100
84879059
YES
Raw Magnet GN 55.1-HF-26-...
GN 55.1-HF-26-15-3,8
26 ±0,4
15 ±0,3
3,8 ±0,1
-
6.5
10
Hard ferrite
0.0065
84879059
YES
Raw Magnet GN 55.1-HF-28-...
GN 55.1-HF-28-5,5-6
28 ±0,5
5,5 ±0,3
6 ±0,1
11,5 +1
13.0
10
Hard ferrite
0.0170
84879059
YES
Raw Magnet GN 55.1-HF-31-...
GN 55.1-HF-31-5,3-15
31 ±0,8
5,3 ±0,3
15 ±0,5
12,5 +1,8
24.0
5
Hard ferrite
0.0530
84879059
YES
Raw Magnet GN 55.1-HF-32-...
GN 55.1-HF-32-12,2-8
32 ±0,2
12,2 +1
8 ±0,2
-
15.5
10
Hard ferrite
0.0260
84879059
YES
Raw Magnet GN 55.1-HF-35,...
GN 55.1-HF-35,5-5,5-6,5
35,5 ±0,8
5,5 ±0,2
6,5 ±0,1
12,5 +1
18.0
10
Hard ferrite
0.0300
84879059
YES
Raw Magnet GN 55.1-HF-35,...
GN 55.1-HF-35,5-6,5-9,5
35,5 ±0,7
6,5 ±0,3
9,5 ±0,1
-
20.0
10
Hard ferrite
0.0440
84879059
YES
Raw Magnet GN 55.1-HF-36-...
GN 55.1-HF-36-18-8
36 ±0,3
18 ±0,5
8 ±0,1
-
17.0
10
Hard ferrite
0.0220
84879059
YES
Raw Magnet GN 55.1-HF-40-...
GN 55.1-HF-40-19-7,5
40 ±0,8
19 ±0,4
7,5 ±0,1
-
26.0
10
Hard ferrite
0.0360
84879059
YES
Raw Magnet GN 55.1-HF-45-...
GN 55.1-HF-45-22-8,5
45 ±0,8
22 ±0,4
8,5 ±0,1
-
28.0
10
Hard ferrite
0.0510
84879059
YES
Raw Magnet GN 55.1-HF-51-...
GN 55.1-HF-51-24-9
51 ±1,1
24 ±0,5
9 ±0,1
-
30.0
10
Hard ferrite
0.0720
84879059
YES
Raw Magnet GN 55.1-HF-55-...
GN 55.1-HF-55-24-8
55 ±1,1
24 ±0,5
8 ±0,1
-
30.0
10
Hard ferrite
0.0740
84879059
YES
Raw Magnet GN 55.1-HF-55-...
GN 55.1-HF-55-24-12
55 ±1,1
24 ±0,5
12 ±0,1
-
35.0
5
Hard ferrite
0.1250
84879059
YES
Raw Magnet GN 55.1-HF-70-...
GN 55.1-HF-70-15-15
70 ±1,2
15 ±0,5
15 ±0,1
-
75.0
1
Hard ferrite
0.2650
84879059
YES
Raw Magnet GN 55.1-HF-72-...
GN 55.1-HF-72-32-8
72 ±0,2
32 ±0,5
8 ±0,1
-
32.0
1
Hard ferrite
0.1260
84879059
YES
Raw Magnet GN 55.1-HF-72-...
GN 55.1-HF-72-32-15
72 ±1,2
32 ±0,5
15 ±0,1
-
53.0
1
Hard ferrite
0.2350
84879059
YES
Raw Magnet GN 55.1-HF-86-...
GN 55.1-HF-86-34-18
86 ±1,2
34 ±0,5
18 ±0,1
-
106.0
1
Hard ferrite
0.4100
84879059
YES
Raw Magnet GN 55.1-HF-102...
GN 55.1-HF-102-51-20
102 ±0,2
51 ±1
20 ±0,1
-
145.0
1
Hard ferrite
0.5880
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PW 5591 - Washers, Shims (Flat type)
STAMPINGMASTERS
30.03.2023
09070 - Magnets with counterbore (shallow pot magnets) hard ferrite
norelem
30.05.2024
GN 55.1 - Raw Magnets, Hard ferrite, Disk-Shaped, with Bore or Countersunk
Ganter
19.06.2024
K0554 - Magnets with counterbore (shallow pot magnets) hard ferrite
KIPP
27.05.2024
GN 50.45 - Edelstahl-Haltemagnete, Scheibenform, mit Bohrung
JW Winco
25.06.2024
GN50.45 - Edelstahl-Haltemagnete, Scheibenform, mit Bohrung
Berger Tools
04.04.2023
K0554 - Magnets with counterbore (shallow pot magnets) hard ferrite
KIPP USA
05.06.2024
Modèle 41-090 - Aimant plat inox, avec logement pour vis
EMILE MAURIN - Eléments Standard Mécaniques
14.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表