RAJ21 26 - Round pillar ??¨¨ Both ends internal thread ??¨¨ Step standard type / step with wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/raj21_26.prj},{NB=RAJ22-D30-L55-M6-N6},{CODE=RAJ22},{TYPE=taijie},{TYPOOL=liangduanneiluowen},{TYPOOL1=standard type},{MAT=SS400},{SUR=Black Coating},{D=30},{L=55},{M=6},{N=6},{E=16},{F=16},{P=24},{Q=24},{LC=N/A},{LD=N/A},{LD1=0},{PD=N/A},{PD1=0},{QD=N/A},{QD1=0},{LPOOL=[55:720/1]},{MPOOL=6,8,10,12,16},{NPOOL=6,8,10,12,16},{DD=9.2},{B=8.0},{LCPOOL='N/A','N/A','LC','LC'},{LDPOOL='N/A','N/A','LD','LD'},{PDPOOL='N/A','N/A','PD','PD'},{QDPOOL='N/A','N/A','QD','QD'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
TYPOOL1
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
LTOL
L tolerance
ⁿ/ₐ
E
[mm]
F
[mm]
P
[mm]
Q
[mm]
RAJ21-D8-L15-M3-N3
RAJ21
Step type
Both ends of the thread t...
Standard type
SS400
-
8
+0.2/-0.2
4
4
6
6
RAJ21-D10-L15-M4-N4
RAJ21
Step type
Both ends of the thread t...
Standard type
SS400
-
10
+0.2/-0.2
5
5
8
8
RAJ21-D12-L20-M5-N5
RAJ21
Step type
Both ends of the thread t...
Standard type
SS400
-
12
+0.2/-0.2
6
6
10
10
RAJ21-D15-L25-M6-N6
RAJ21
Step type
Both ends of the thread t...
Standard type
SS400
-
15
+0.2/-0.2
8
8
12
12
RAJ21-D20-L40-M6-N6
RAJ21
Step type
Both ends of the thread t...
Standard type
SS400
-
20
+0.2/-0.2
10
10
16
16
RAJ21-D25-L55-M6-N6
RAJ21
Step type
Both ends of the thread t...
Standard type
SS400
-
25
+0.2/-0.2
12
12
20
20
RAJ21-D30-L55-M6-N6
RAJ21
Step type
Both ends of the thread t...
Standard type
SS400
-
30
+0.2/-0.2
16
16
24
24
RAJ22-D8-L15-M3-N3
RAJ22
Step type
Both ends of the thread t...
Standard type
SS400
Black
8
+0.2/-0.2
4
4
6
6
RAJ22-D10-L15-M4-N4
RAJ22
Step type
Both ends of the thread t...
Standard type
SS400
Black
10
+0.2/-0.2
5
5
8
8
RAJ22-D12-L20-M5-N5
RAJ22
Step type
Both ends of the thread t...
Standard type
SS400
Black
12
+0.2/-0.2
6
6
10
10
RAJ22-D15-L25-M6-N6
RAJ22
Step type
Both ends of the thread t...
Standard type
SS400
Black
15
+0.2/-0.2
8
8
12
12
RAJ22-D20-L40-M6-N6
RAJ22
Step type
Both ends of the thread t...
Standard type
SS400
Black
20
+0.2/-0.2
10
10
16
16
RAJ22-D25-L55-M6-N6
RAJ22
Step type
Both ends of the thread t...
Standard type
SS400
Black
25
+0.2/-0.2
12
12
20
20
RAJ22-D30-L55-M6-N6
RAJ22
Step type
Both ends of the thread t...
Standard type
SS400
Black
30
+0.2/-0.2
16
16
24
24
RAJ23-D8-L15-M3-N3
RAJ23
Step type
Both ends of the thread t...
Standard type
SS400
Electroless nickel platin...
8
+0.2/-0.2
4
4
6
6
RAJ23-D10-L15-M4-N4
RAJ23
Step type
Both ends of the thread t...
Standard type
SS400
Electroless nickel platin...
10
+0.2/-0.2
5
5
8
8
RAJ23-D12-L20-M5-N5
RAJ23
Step type
Both ends of the thread t...
Standard type
SS400
Electroless nickel platin...
12
+0.2/-0.2
6
6
10
10
RAJ23-D15-L25-M6-N6
RAJ23
Step type
Both ends of the thread t...
Standard type
SS400
Electroless nickel platin...
15
+0.2/-0.2
8
8
12
12
RAJ23-D20-L40-M6-N6
RAJ23
Step type
Both ends of the thread t...
Standard type
SS400
Electroless nickel platin...
20
+0.2/-0.2
10
10
16
16
RAJ23-D25-L55-M6-N6
RAJ23
Step type
Both ends of the thread t...
Standard type
SS400
Electroless nickel platin...
25
+0.2/-0.2
12
12
20
20
RAJ23-D30-L55-M6-N6
RAJ23
Step type
Both ends of the thread t...
Standard type
SS400
Electroless nickel platin...
30
+0.2/-0.2
16
16
24
24
RAJ26-D8-L15-M3-N3
RAJ26
Step type
Both ends of the thread t...
Standard type
SUS304
-
8
+0.2/-0.2
4
4
6
6
RAJ26-D10-L15-M4-N4
RAJ26
Step type
Both ends of the thread t...
Standard type
SUS304
-
10
+0.2/-0.2
5
5
8
8
RAJ26-D12-L20-M5-N5
RAJ26
Step type
Both ends of the thread t...
Standard type
SUS304
-
12
+0.2/-0.2
6
6
10
10
RAJ26-D15-L25-M6-N6
RAJ26
Step type
Both ends of the thread t...
Standard type
SUS304
-
15
+0.2/-0.2
8
8
12
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성