RAH11 16 - Round struts ??¨¨ One end male thread one end internal thread ??¨¨ Thread length specified standard type / Thread length specified with wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rah11_16.prj},{NB=RAH12-D50-L80-F40-SC0-M12-N12},{CODE=RAH12},{TYPE=yidwyidn},{TYPOOL=baisc},{MAT=SS400},{SUR=Black Coating},{D=50},{L=80},{F=40},{SC=0},{M=12},{N=12},{W=41},{V1=20},{E=6.0},{AC=N/A},{LD=N/A},{LD1=0},{LPOOL=[80:1020/0.5]},{FPOOL=[40:120/0.5]},{SCPOOL=[0-$SCPOOL2./1]},{MPOOL=12,16,20,24},{NPOOL=12,16,20,24},{DD=0.0},{B=0.0},{ACPOOL='N/A','N/A','AC','AC'},{LDPOOL='N/A','N/A'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
LTOL
L tolerance
ⁿ/ₐ
W
[mm]
V1
[mm]
E
[mm]
X
[mm]
Y
[mm]
DD
[mm]
B
[mm]
RAH11-D5-L15-F5-SC0-M2.6-...
RAH11
Thread length designation
With wrench slot
SS400
-
5
+0.2/-0.2
4
8
1.0
1.900
1.350
0.0
0.0
RAH11-D6-L15-F5-SC0-M3-N3
RAH11
Thread length designation
With wrench slot
SS400
-
6
+0.2/-0.2
5
8
1.0
2.400
1.500
0.0
0.0
RAH11-D8-L20-F8-SC0-M4-N4
RAH11
Thread length designation
With wrench slot
SS400
-
8
+0.2/-0.2
7
8
1.6
3.200
1.500
2.5
2.0
RAH11-D10-L20-F8-SC0-M4-N...
RAH11
Thread length designation
With wrench slot
SS400
-
10
+0.2/-0.2
8
8
2.0
3.200
1.500
3.0
2.5
RAH11-D12-L25-F10-SC0-M5-...
RAH11
Thread length designation
With wrench slot
SS400
-
12
+0.2/-0.2
10
10
2.5
4.100
1.500
3.5
3.0
RAH11-D15-L30-F12-SC0-M6-...
RAH11
Thread length designation
With wrench slot
SS400
-
15
+0.2/-0.2
13
10
3.0
4.400
2.000
4.6
4.0
RAH11-D20-L40-F15-SC0-M6-...
RAH11
Thread length designation
With wrench slot
SS400
-
20
+0.2/-0.2
17
10
3.5
4.400
2.000
5.8
5.0
RAH11-D25-L55-F20-SC0-M6-...
RAH11
Thread length designation
With wrench slot
SS400
-
25
+0.2/-0.2
22
10
4.0
4.400
2.000
6.9
6.0
RAH11-D30-L65-F25-SC0-M6-...
RAH11
Thread length designation
With wrench slot
SS400
-
30
+0.2/-0.2
27
15
5.0
4.400
2.000
9.2
8.0
RAH11-D35-L80-F30-SC0-M8-...
RAH11
Thread length designation
With wrench slot
SS400
-
35
+0.2/-0.2
30
15
6.0
6.000
3.000
0.0
0.0
RAH11-D40-L80-F35-SC0-M10...
RAH11
Thread length designation
With wrench slot
SS400
-
40
+0.2/-0.2
36
20
6.0
7.700
3.000
0.0
0.0
RAH11-D50-L80-F40-SC0-M12...
RAH11
Thread length designation
With wrench slot
SS400
-
50
+0.2/-0.2
41
20
6.0
9.400
4.000
0.0
0.0
RAH12-D5-L15-F5-SC0-M2.6-...
RAH12
Thread length designation
With wrench slot
SS400
Black
5
+0.2/-0.2
4
8
1.0
1.900
1.350
0.0
0.0
RAH12-D6-L15-F5-SC0-M3-N3
RAH12
Thread length designation
With wrench slot
SS400
Black
6
+0.2/-0.2
5
8
1.0
2.400
1.500
0.0
0.0
RAH12-D8-L20-F8-SC0-M4-N4
RAH12
Thread length designation
With wrench slot
SS400
Black
8
+0.2/-0.2
7
8
1.6
3.200
1.500
2.5
2.0
RAH12-D10-L20-F8-SC0-M4-N...
RAH12
Thread length designation
With wrench slot
SS400
Black
10
+0.2/-0.2
8
8
2.0
3.200
1.500
3.0
2.5
RAH12-D12-L25-F10-SC0-M5-...
RAH12
Thread length designation
With wrench slot
SS400
Black
12
+0.2/-0.2
10
10
2.5
4.100
1.500
3.5
3.0
RAH12-D15-L30-F12-SC0-M6-...
RAH12
Thread length designation
With wrench slot
SS400
Black
15
+0.2/-0.2
13
10
3.0
4.400
2.000
4.6
4.0
RAH12-D20-L40-F15-SC0-M6-...
RAH12
Thread length designation
With wrench slot
SS400
Black
20
+0.2/-0.2
17
10
3.5
4.400
2.000
5.8
5.0
RAH12-D25-L55-F20-SC0-M6-...
RAH12
Thread length designation
With wrench slot
SS400
Black
25
+0.2/-0.2
22
10
4.0
4.400
2.000
6.9
6.0
RAH12-D30-L65-F25-SC0-M6-...
RAH12
Thread length designation
With wrench slot
SS400
Black
30
+0.2/-0.2
27
15
5.0
4.400
2.000
9.2
8.0
RAH12-D35-L80-F30-SC0-M8-...
RAH12
Thread length designation
With wrench slot
SS400
Black
35
+0.2/-0.2
30
15
6.0
6.000
3.000
0.0
0.0
RAH12-D40-L80-F35-SC0-M10...
RAH12
Thread length designation
With wrench slot
SS400
Black
40
+0.2/-0.2
36
20
6.0
7.700
3.000
0.0
0.0
RAH12-D50-L80-F40-SC0-M12...
RAH12
Thread length designation
With wrench slot
SS400
Black
50
+0.2/-0.2
41
20
6.0
9.400
4.000
0.0
0.0
RAH13-D5-L15-F5-SC0-M2.6-...
RAH13
Thread length designation
With wrench slot
SS400
Electroless nickel platin...
5
+0.2/-0.2
4
8
1.0
1.900
1.350
0.0
0.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성