RAD01 18 - Round struts ??¨¨ Both ends internal thread ??¨¨ Standard type / with wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rad11_18.prj},{NB=RAD13-D15-L35-SC0},{CODE=RAD13},{TYPE=L zhiding},{TYPOOL=daibanshoucaoxing},{MAT=SS400},{SUR=Electroless Nickel Plating},{D=15},{L=35},{SC=0},{LPOOL=35,[25:520/0.5]},{SCPOOL=[0:$SCPOOL2./1]},{M=8.0},{W=13},{V1=10},{DD=4.6},{B=4.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Types of
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
M
[mm]
W
[mm]
V1
[mm]
RAD11-D5-L20-SC0
RAD11
L size specified type
With wrench slot
SS400
-
5
2.6
4
8
RAD11-D6-L20-SC0
RAD11
L size specified type
With wrench slot
SS400
-
6
3.0
5
8
RAD11-D8-L20-SC0
RAD11
L size specified type
With wrench slot
SS400
-
8
4.0
7
8
RAD11-D10-L30-SC0
RAD11
L size specified type
With wrench slot
SS400
-
10
5.0
8
8
RAD11-D12-L30-SC0
RAD11
L size specified type
With wrench slot
SS400
-
12
6.0
10
10
RAD11-D15-L35-SC0
RAD11
L size specified type
With wrench slot
SS400
-
15
8.0
13
10
RAD11-D20-L40-SC0
RAD11
L size specified type
With wrench slot
SS400
-
20
10.0
17
10
RAD11-D25-L70-SC0
RAD11
L size specified type
With wrench slot
SS400
-
25
12.0
22
10
RAD11-D30-L70-SC0
RAD11
L size specified type
With wrench slot
SS400
-
30
16.0
27
15
RAD11-D35-L70-SC0
RAD11
L size specified type
With wrench slot
SS400
-
35
16.0
30
15
RAD11-D40-L80-SC0
RAD11
L size specified type
With wrench slot
SS400
-
40
20.0
36
20
RAD11-D50-L100-SC0
RAD11
L size specified type
With wrench slot
SS400
-
50
24.0
41
20
RAD12-D5-L20-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
5
2.6
4
8
RAD12-D6-L20-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
6
3.0
5
8
RAD12-D8-L20-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
8
4.0
7
8
RAD12-D10-L30-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
10
5.0
8
8
RAD12-D12-L30-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
12
6.0
10
10
RAD12-D15-L35-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
15
8.0
13
10
RAD12-D20-L40-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
20
10.0
17
10
RAD12-D25-L70-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
25
12.0
22
10
RAD12-D30-L70-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
30
16.0
27
15
RAD12-D35-L70-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
35
16.0
30
15
RAD12-D40-L80-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
40
20.0
36
20
RAD12-D50-L100-SC0
RAD12
L size specified type
With wrench slot
SS400
Black
50
24.0
41
20
RAD13-D5-L20-SC0
RAD13
L size specified type
With wrench slot
SS400
Electroless nickel platin...
5
2.6
4
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RAD31_38 - Round Pillar ¡¤ Internal Thread At Both Ends ¡¤ Thread Designat...
Yiheda 3D Electronic Gallery
09.05.2024
SCK01_37 - Guide Shaft, Both Ends Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
SAD01_22 - Shafts Straight Rod Type Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
RAD01_18 - Round Pillar ¡¤ Internal Thread At Both Ends ¡¤ St ¡¤ Ard Type
Yiheda 3D Electronic Gallery
09.05.2024
RBT51_66 - Support For Base - Opening Economy Type
Yiheda 3D Electronic Gallery
09.05.2024
RAF11_16 - Round Pillar ¡¤ One End External Thread ¡¤ Internal Thread At On...
Yiheda 3D Electronic Gallery
09.05.2024
RBN01_06 - Support For Base¡¤Opposite Flange Through Hole Type
Yiheda 3D Electronic Gallery
09.05.2024
RBW01_12 - Support For Base¡¤Standard Flange Type / Guide Flange Type
Yiheda 3D Electronic Gallery
09.05.2024
RAF31_36 - Round Pillar ¡¤ One End External Thread ¡¤ Internal Thread At On...
Yiheda 3D Electronic Gallery
09.05.2024
RBN61_66 - Support For Base¡¤Round Flange Counterbore Type
Yiheda 3D Electronic Gallery
09.05.2024
RBC01_03 - Hexagonal Pillar ¡¤ Internal Thread At Both Ends ¡¤ L Size Speci...
Yiheda 3D Electronic Gallery
09.05.2024
SCJ01_57 - Guide Shaft, Both Ends Internal Thread, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
RDE01_51 - Pillar retaining clip¡¤Same diameter orthogonal¡¤Standard /count...
Yiheda 3D Electronic Gallery
09.05.2024
RAH11_16 - Round Pillar ¡¤ One End External Thread ¡¤ Internal Thread At On...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성