您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Straight push-in fitting - Series QR1-S Standard
Aventics
Pneumatic connection technologies
Push-In fittings
Series QR1-S standard
Powered by
CAD模型選擇
{aventics/pneumatic_connection_technologies/push_in_fittings/qr1_s_standard/straight_push_in_qr1.prj},{NB=2121010140},{IDNR=},{CNSORDERNO=2121010140},{G=G1/4},{NDM=13.157},{D=Ø10.2},{DX=10.200},{A=28.30},{B=6.0},{C=19.40},{SW1=16},{SW2=6},{X=18.5},{Y=16.0},{DQ=10},{CNSMASSEXACT=0.0261},{VER=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G
Port G
ⁿ/ₐ
NDM
[mm]
D
Port D
ⁿ/ₐ
DX
[mm]
A
Length
[mm]
B
Length
[mm]
C
Depth
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
X
Length
[mm]
Y
Width
[mm]
DQ
Delivery quantity
[piece]
CNSMASSEXACT
Weight
[kg]
VER
Version
ⁿ/ₐ
2121004050
2121004050
M5
5.000
Ø4.2
4.200
20.10
4.0
14.50
8
2
10.8
8.6
10
0.0069
1
2121006050
2121006050
M5
5.000
Ø6.2
6.200
21.75
4.0
15.45
11
2
13.0
11.0
10
0.0105
2
2121004180
2121004180
G1/8
9.728
Ø4.2
4.200
18.40
5.3
14.50
10
3
10.8
8.6
10
0.0139
3
2121006180
2121006180
G1/8
9.728
Ø6.2
6.200
23.05
5.3
15.40
12
4
13.0
11.0
10
0.0163
4
2121008180
2121008180
G1/8
9.728
Ø8.2
8.200
26.00
5.3
17.80
13
5
15.0
13.0
10
0.0215
5
R412005002
R412005002
G1/8
9.728
Ø10.2
10.200
27.60
5.3
19.40
16
5
16.0
18.5
10
0.0235
6
R412005003
R412005003
G1/8
9.728
Ø12.2
12.200
31.70
5.3
22.40
19
5
22.5
19.5
10
0.0358
7
2121004140
2121004140
G1/4
13.157
Ø4.2
4.200
18.10
6.0
14.50
12
3
10.8
8.6
10
0.0202
8
2121006140
2121006140
G1/4
13.157
Ø6.2
6.200
19.75
6.0
15.45
12
4
13.0
11.0
10
0.0212
9
2121008140
2121008140
G1/4
13.157
Ø8.2
8.200
21.70
6.0
17.80
14
6
15.0
13.0
10
0.0241
10
2121010140
2121010140
G1/4
13.157
Ø10.2
10.200
28.30
6.0
19.40
16
6
18.5
16.0
10
0.0261
11
2121012140
2121012140
G1/4
13.157
Ø12.2
12.200
32.40
6.0
22.40
19
6
22.5
19.5
10
0.0393
12
R412005000
R412005000
G3/8
16.662
Ø6.2
6.200
20.75
7.0
15.40
12
4
13.0
11.0
10
0.0323
13
2121008380
2121008380
G3/8
16.662
Ø8.2
8.200
22.70
7.0
17.80
14
6
15.0
13.0
10
0.0354
14
2121010380
2121010380
G3/8
16.662
Ø10.2
10.200
24.30
7.0
19.40
17
8
18.5
16.0
10
0.0416
15
2121012380
2121012380
G3/8
16.662
Ø12.2
12.200
32.40
7.0
22.40
20
9
22.5
19.5
10
0.0451
16
2121014380
2121014380
G3/8
16.662
Ø14.3
14.300
34.50
7.0
24.60
22
9
25.0
23.0
10
0.0455
17
R412005005
R412005005
G3/8
16.662
Ø16.3
16.300
35.50
7.0
25.00
24
9
27.0
24.0
10
0.0580
18
R412005001
R412005001
G1/2
20.955
Ø8.2
8.200
23.70
8.5
17.80
14
6
15.0
13.0
10
0.0519
19
2121010120
2121010120
G1/2
20.955
Ø10.2
10.200
24.80
8.5
19.40
17
8
18.5
16.0
10
0.0582
20
2121012120
2121012120
G1/2
20.955
Ø12.2
12.200
28.80
8.5
22.40
21
10
22.5
19.5
10
0.0566
21
R412005006
R412005006
G1/2
20.955
Ø16.3
16.300
36.50
8.5
25.00
24
11
27.0
24.0
10
0.0667
22
2121014120
2121014120
G1/2
20.955
Ø14.3
14.300
36.00
8.5
24.40
24
11
25.0
23.0
10
0.0640
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表