您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
环洲管阀
Powered by
CAD模型選擇
{chinese_manufacturers/huanzhou/q655b.prj},{NB=Q655B6},{DD0=6},{D0=4.0},{D1=M12x1.5},{D2=10.0},{D3=4.8},{L4=15.7},{H=5.5},{L=36.4},{E=15.0},{S=13},{M=12.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD0
[mm]
D0
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L4
[mm]
H
[mm]
L
[mm]
E
[mm]
S
[mm]
Q655B5
5
3.5
M10x1
8.4
4.3
12.5
4.5
30.0
15.0
13
Q655B6
6
4.0
M12x1.5
10.0
4.8
15.7
5.5
36.4
15.0
13
Q655B8
8
6.0
M14x1.5
11.7
7.0
18.0
5.5
42.0
18.5
16
Q655B10
10
8.0
M16x1.5
13.7
9.0
19.0
6.0
44.0
20.8
18
Q655B12
12
10.0
M18x1.5
15.7
11.0
19.0
6.0
45.0
24.2
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LUPM - Mini Upper Plates
Chinese Manufacturers
21.05.2014
GB/T 17880.2-99 - 沉头铆螺母
Chinese Manufacturers
21.05.2014
GB/T 69-2000 - 开槽半沉头螺钉
Chinese Manufacturers
26.06.2017
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Q11SA - Inside thread ball valve
Chinese Manufacturers
21.05.2014
GB1-24 - 4 deal with contact in the center
Chinese Manufacturers
21.05.2014
LUPV - Cam Upper Plates-VDI 3357
Chinese Manufacturers
27.05.2014
4A130-M5 - 4A130-M5
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LGPPA - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表