目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
PX - Poly on Iron (to 7700 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/px_asmtab.prj},{NB=PX1080124},{PNN=PX1080124},{PN1=1080124},{DIA=10},{D=10.000},{WIDTH=5},{X=0},{W=5.000},{HARD=},{CAP1=5500},{HUB=5-1/4},{H=5.250},{BORE=2-7/16},{ID=2.438},{BEARING=1-1/2},{WEIGHT=41-1/4},{ROLLER=Straight Roller},{ROLLER1=01},{A=0.000},{B=0.000},{C=0.000},{E=0.000},{R1=0.000},{R2=0.000},{R3=0.000},{R4=0.000},{R5=0.000},{F=0.000},{BT=Standard},{PPATH=px_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
PNN
Part Number Basic
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
PX0650116
PX0650116
PX0650116
6
3
2250
3-1/4
1-15/16
1
13-3/4
Straight Roller
-40°F to +180°F
PX0650120
PX0650120
PX0650120
6
3
2250
3-1/4
1-15/16
1-1/4
13-3/4
Straight Roller
-40°F to +180°F
PX0650912
PX0650912
PX0650912
6
3
2250
3-1/2
1-15/16
3/4
13-3/4
Tapered Roller
-40°F to +180°F
PX0650916
PX0650916
PX0650916
6
3
2250
3-1/2
1.98
1
13-3/4
Tapered Roller
-40°F to +180°F
PX0850116
PX0850116
PX0850116
8
3
2780
3-1/4
1-15/16
1
16
Straight Roller
-40°F to +180°F
PX0850120
PX0850120
PX0850120
8
3
2780
3-1/4
1-15/16
1-1/4
16
Straight Roller
-40°F to +180°F
PX0850912
PX0850912
PX0850912
8
3
2780
3-1/2
1-15/16
3/4
15-3/4
Tapered Roller
-40°F to +180°F
PX0850916
PX0850916
PX0850916
8
3
2780
3-1/2
1.98
1
15-3/4
Tapered Roller
-40°F to +180°F
PX0850920
PX0850920
PX0850920
8
3
2780
3-1/2
2.33
1-1/4
15-3/4
Tapered Roller
-40°F to +180°F
PX0870120
PX0870120
PX0870120
8
4
3850
4-1/4
2-7/16
1-1/4
23-3/4
Straight Roller
-40°F to +180°F
PX0870124
PX0870124
PX0870124
8
4
3850
4-1/4
2-7/16
1-1/2
23-3/4
Straight Roller
-40°F to +180°F
PX0870916
PX0870916
PX0870916
8
4
3850
4-1/2
2-7/16
1
22-1/2
Tapered Roller
-40°F to +180°F
PX0870920
PX0870920
PX0870920
8
4
3850
4-1/2
2-7/16
1-1/4
22-1/2
Tapered Roller
-40°F to +180°F
PX1050116
PX1050116
PX1050116
10
3
3300
3-1/4
1-15/16
1
20-1/2
Straight Roller
-40°F to +180°F
PX1050120
PX1050120
PX1050120
10
3
3300
3-1/4
1-15/16
1-1/4
20-1/2
Straight Roller
-40°F to +180°F
PX1050912
PX1050912
PX1050912
10
3
3300
3-1/2
1-15/16
3/4
20
Tapered Roller
-40°F to +180°F
PX1050916
PX1050916
PX1050916
10
3
3300
3-1/2
1.98
1
20
Tapered Roller
-40°F to +180°F
PX1050920
PX1050920
PX1050920
10
3
3300
3-1/2
2.33
1-1/4
20
Tapered Roller
-40°F to +180°F
PX1070120
PX1070120
PX1070120
10
4
4620
4-1/4
2-7/16
1-1/4
30-1/4
Straight Roller
-40°F to +180°F
PX1070124
PX1070124
PX1070124
10
4
4620
4-1/4
2-7/16
1-1/2
30-1/4
Straight Roller
-40°F to +180°F
PX1070916
PX1070916
PX1070916
10
4
4620
4-1/2
2-7/16
1
29
Tapered Roller
-40°F to +180°F
PX1070920
PX1070920
PX1070920
10
4
4620
4-1/2
2-7/16
1-1/4
29
Tapered Roller
-40°F to +180°F
PX1080120
PX1080120
PX1080120
10
5
5500
5-1/4
2-7/16
1-1/4
41-1/4
Straight Roller
-40°F to +180°F
PX1080124
PX1080124
PX1080124
10
5
5500
5-1/4
2-7/16
1-1/2
41-1/4
Straight Roller
-40°F to +180°F
PX1080916
PX1080916
PX1080916
10
5
5500
5-1/2
2-7/16
1
39-1/4
Tapered Roller
-40°F to +180°F
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表