您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PST B-C-D - Pressure plates
Pedrotti
Normalised
Standard elements for injection and die casting molds
PST B-C-D Pressure plates
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/pst_b_c_d/pst_b_c_d.prj},{NB=PST-D002},{TYP=PST B-C-D},{COD=PST-D002},{A=50},{B=40},{C=10.1},{X=15},{XX=15},{Y=-},{YX=0},{E=11},{F=7},{G=7},{SM=8},{ACCIAIO=Case hardened 58-60 HRC (cuore 45 HRC)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
[mm]
A
Length
[mm]
B
Length
[mm]
C
Length
[mm]
X
Length
[mm]
Y
Length
[mm]
E
Diameter
[mm]
F
Length
[mm]
G
Diameter
[mm]
SM
Length
[mm]
ACCIAIO
Steel
ⁿ/ₐ
PST-B001
PST B-C-D
PST-B001
120
60
18.1
30
-
15
10
9
8
Case hardened 58-60 HRC (...
PST-B002
PST B-C-D
PST-B002
100
40
18.1
20
-
15
10
9
8
Case hardened 58-60 HRC (...
PST-B003
PST B-C-D
PST-B003
80
40
18.1
20
-
15
10
9
8
Case hardened 58-60 HRC (...
PST-B004
PST B-C-D
PST-B004
100
60
18.1
20
-
15
10
9
8
Case hardened 58-60 HRC (...
PST-B005
PST B-C-D
PST-B005
120
120
18.1
45
-
15
10
9
8
Case hardened 58-60 HRC (...
PST-C001
PST B-C-D
PST-C001
80
60
13.1
15
-
15
9
9
10
Case hardened 58-60 HRC (...
PST-C002
PST B-C-D
PST-C002
100
60
13.1
30
-
15
9
9
10
Case hardened 58-60 HRC (...
PST-C003
PST B-C-D
PST-C003
120
80
13.1
40
-
15
9
9
10
Case hardened 58-60 HRC (...
PST-C004
PST B-C-D
PST-C004
60
60
13.1
-
-
15
9
9
10
Case hardened 58-60 HRC (...
PST-C005
PST B-C-D
PST-C005
80
80
13.1
20
-
15
9
9
10
Case hardened 58-60 HRC (...
PST-C006
PST B-C-D
PST-C006
80
40
13.1
20
-
15
9
9
10
Case hardened 58-60 HRC (...
PST-C007
PST B-C-D
PST-C007
140
100
13.1
50
30
15
9
9
10
Case hardened 58-60 HRC (...
PST-C008
PST B-C-D
PST-C008
100
100
13.1
30
30
15
9
9
10
Case hardened 58-60 HRC (...
PST-C009
PST B-C-D
PST-C009
100
80
13.1
30
-
15
9
9
10
Case hardened 58-60 HRC (...
PST-D001
PST B-C-D
PST-D001
50
30
10.1
15
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D002
PST B-C-D
PST-D002
50
40
10.1
15
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D003
PST B-C-D
PST-D003
50
50
10.1
15
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D004
PST B-C-D
PST-D004
60
30
10.1
15
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D005
PST B-C-D
PST-D005
60
40
10.1
15
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D006
PST B-C-D
PST-D006
60
50
10.1
15
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D007
PST B-C-D
PST-D007
60
60
10.1
15
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D008
PST B-C-D
PST-D008
80
40
10.1
30
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D009
PST B-C-D
PST-D009
80
50
10.1
30
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D010
PST B-C-D
PST-D010
80
60
10.1
30
-
11
7
7
8
Case hardened 58-60 HRC (...
PST-D011
PST B-C-D
PST-D011
100
40
10.1
30
-
11
7
7
10
Case hardened 58-60 HRC (...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表