您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
PC-SW - Pre-stage helical model + worm geared motor
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/pc_sw_asmtab.prj},{NB=PC-SW307545 (3x15)24428NO1100300NO---},{PC=080},{GR=075},{GRPAM=75},{RAP=45 (3x15)},{COLL=24},{ES=4},{ACU=28},{ACUX='28','35','1.250in'},{VB=NO},{TFU=1},{TFUX=1,'T',2,'FA',3,'FB',7,'PA',9,'PB',11,'PV'},{PFU=1},{AL=0},{ALX= 0,'NO',1,'S28',2,'B28',3,'S1.250in',4,'B1.250in'},{ALY1=28},{ALY2=1.250in},{PAL=0},{BR=3},{PBR=0},{CAP=0},{TIP=NO},{GRA=-},{SIGLA=-},{RF=-},{SER=-},{MOR=-},{PPATH=pc_sw_asmtpl.prj},{A=-},{BB=8},{D=28},{GR1=75},{GG=268},{G1=120},{G2=198.5},{H=80},{I=75},{I2=63},{K=-},{L=-},{N=95},{N1=57},{O=-},{PM=200},{Q=-},{R=117},{T=40},{TT=31.3},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PC
Size prestage
ⁿ/ₐ
GR
Size
ⁿ/ₐ
PAM
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
RAF
Cooling
ⁿ/ₐ
FC
Motor execution
ⁿ/ₐ
TF
Break type
ⁿ/ₐ
AF
Brake power supply
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
CVE
Fan cover
ⁿ/ₐ
AC
[mm]
A1
[mm]
BB
[mm]
BM
[mm]
C
[mm]
D
[mm]
DM
[mm]
E
[mm]
EA
[mm]
EB
[mm]
EC
[mm]
F
[mm]
F1
[mm]
G
[mm]
GG
[mm]
GG1
[mm]
G1
[mm]
G2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
I
[mm]
I2
[mm]
K0
[mm]
K1
[mm]
LB
[mm]
LL
[mm]
L1
[mm]
N
[mm]
N1
[mm]
O1
[mm]
PM
[mm]
PM1
[mm]
R
[mm]
R1
[mm]
S1
[mm]
T
[mm]
TM
[mm]
TT
[mm]
PC 063 SW 040 75 (3x25) 1...
063
040
63 B5
-
-
-
-
-
-
-
-
-
6
-
-
18
-
-
-
-
-
-
-
-
165
-
78
120
42
-
-
40
40
-
-
-
-
-
60
36.5
-
140
-
70
-
-
26
-
20.8
PC 063 SW 050 75 (3x25) 1...
063
050
63 B5
-
-
-
-
-
-
-
-
-
8
-
-
25
-
-
-
-
-
-
-
-
185
-
92
140
52
-
-
50
40
-
-
-
-
-
70
43.5
-
140
-
84
-
-
30
-
28.3
PC 063 SW 063 120 (3x40) ...
063
063
63 B5
-
-
-
-
-
-
-
-
-
8
-
-
25
-
-
-
-
-
-
-
-
212
-
112
167
66
-
-
63
40
-
-
-
-
-
80
53
-
140
-
102
-
-
36
-
28.3
PC 071 SW 050 15 (3x5) 12...
071
050
71 B5
-
-
-
-
-
-
-
-
-
8
-
-
25
-
-
-
-
-
-
-
-
193
-
92
140
52
-
-
50
50
-
-
-
-
-
70
43.5
-
160
-
84
-
-
30
-
28.3
PC 071 SW 063 60 (3x20) 1...
071
063
71 B5
-
-
-
-
-
-
-
-
-
8
-
-
25
-
-
-
-
-
-
-
-
220
-
112
167
66
-
-
63
50
-
-
-
-
-
80
53
-
160
-
102
-
-
36
-
28.3
PC 071 SW 075 30 (3x10) 1...
071
075
71 B5
-
-
-
-
-
-
-
-
-
8
-
-
28
-
-
-
-
-
-
-
-
251.5
-
120
198.5
80
-
-
75
50
-
-
-
-
-
95
57
-
160
-
117
-
-
40
-
31.3
PC 071 SW 090 120 (3x40) ...
071
090
71 B5
-
-
-
-
-
-
-
-
-
10
-
-
35
-
-
-
-
-
-
-
-
285.5
-
140
232.5
97
-
-
90
50
-
-
-
-
-
110
67
-
160
-
133
-
-
45
-
38.3
PC 080 SW 063 75 (3x25) 1...
080
063
80 B5
-
-
-
-
-
-
-
-
-
8
-
-
25
-
-
-
-
-
-
-
-
220
-
112
167
66
-
-
63
63
-
-
-
-
-
80
53
-
200
-
102
-
-
36
-
28.3
PC 080 SW 075 45 (3x15) 1...
080
075
80 B5
-
-
-
-
-
-
-
-
-
8
-
-
28
-
-
-
-
-
-
-
-
268
-
120
198.5
80
-
-
75
63
-
-
-
-
-
95
57
-
200
-
117
-
-
40
-
31.3
PC 080 SW 090 60 (3x20) 1...
080
090
80 B5
-
-
-
-
-
-
-
-
-
10
-
-
35
-
-
-
-
-
-
-
-
302
-
140
232.5
97
-
-
90
63
-
-
-
-
-
110
67
-
200
-
133
-
-
45
-
38.3
PC 080 SW 105 75 (3x25) 1...
080
105
80 B5
-
-
-
-
-
-
-
-
-
12
-
-
42
-
-
-
-
-
-
-
-
356.5
-
155
287.5
115
-
-
110
63
-
-
-
-
-
130
74
-
200
-
166
-
-
50
-
45.3
PC 080 SW 110 75 (3x25) 1...
080
110
80 B5
-
-
-
-
-
-
-
-
-
12
-
-
42
-
-
-
-
-
-
-
-
356.5
-
155
287.5
115
-
-
110
63
-
-
-
-
-
130
74
-
200
-
167.5
-
-
50
-
45.3
PC 080 SW 130 75 (3x25) 1...
080
130
80 B5
-
-
-
-
-
-
-
-
-
14
-
-
45
-
-
-
-
-
-
-
-
396.5
-
170
327.5
147.5
-
-
130
63
-
-
-
-
-
180
81
-
200
-
187.5
-
-
60
-
48.8
PC 090 SW 075 48.6 (2.43x...
090
075
90 B5
-
-
-
-
-
-
-
-
-
8
-
-
28
-
-
-
-
-
-
-
-
268
-
120
198.5
80
-
-
75
63
-
-
-
-
-
95
57
-
200
-
117
-
-
40
-
31.3
PC 090 SW 090 48.6 (2.43x...
090
090
90 B5
-
-
-
-
-
-
-
-
-
10
-
-
35
-
-
-
-
-
-
-
-
302
-
140
232.5
97
-
-
90
63
-
-
-
-
-
110
67
-
200
-
133
-
-
45
-
38.3
PC 090 SW 105 60.75 (2.43...
090
105
90 B5
-
-
-
-
-
-
-
-
-
12
-
-
42
-
-
-
-
-
-
-
-
356.5
-
155
287.5
115
-
-
110
63
-
-
-
-
-
130
74
-
200
-
166
-
-
50
-
45.3
PC 090 SW 110 60.75 (2.43...
090
110
90 B5
-
-
-
-
-
-
-
-
-
12
-
-
42
-
-
-
-
-
-
-
-
356.5
-
155
287.5
127.5
-
-
110
63
-
-
-
-
-
130
74
-
200
-
167.5
-
-
50
-
45.3
PC 090 SW 130 60.75 (2.43...
090
130
90 B5
-
-
-
-
-
-
-
-
-
14
-
-
45
-
-
-
-
-
-
-
-
396.5
-
170
327.5
147.5
-
-
130
63
-
-
-
-
-
180
81
-
200
-
187.5
-
-
60
-
48.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PC-NMRV - Pre-stage helical model + worm geared motor fitted for motor coup...
Motovario
15.03.2023
SW - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
PC-SWL - Pre-stage helical model + worm geared motor fitted for motor coupl...
Motovario
15.03.2023
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
SW/H - Worm gear reducer with pre-stage
Motovario
15.03.2023
PC-NMRL - Pre-stage helical model + worm geared motor fitted for motor coup...
Motovario
15.03.2023
NMRV-NMRV - Double worm geared motor fitted for motor coupling version PAM ...
Motovario
15.03.2023
NMRVP - Worm geared motor
Motovario
15.03.2023
NMRVP/NMRVPL - Combined worm geared motor with torque limiter
Motovario
15.03.2023
294 Series - Cantilever-Style Dual Wheel Pneumatic Casters
Colson Group
06.12.2023
PY Polyurethane - High Capacity Polyuerthane Cast Iron Core Wheels
Colson Group
26.02.2024
VB - Balanced type
Moxmec
19.09.2006
Business Machine Series - Low Profile Zinc Plated Business Machine Caster
Colson Group
23.02.2024
295 Series BBL - Dual Wheel Caster
Colson Group
28.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表