您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG107 - Bronze sliding plate with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_107.prj},{NB=PBG107.010007520},{CODE=PBG107.010007520},{W=100},{L=75},{T=20},{W1=25},{W2=75},{L1=25.0},{L2=50},{L2X=50.0},{T1=12},{D=17.5},{D1=11},{FORM=C},{HOLES=2},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
VER
[mm]
PBG107. 75 x 28 x 20
PBG107.007502820
75
28
20
15
60
14.0
-
12
17.5
11
A
2
1
PBG107. 100 x 28 x 20
PBG107.010002820
100
28
20
25
75
14.0
-
12
17.5
11
A
2
1
PBG107. 125 x 28 x 20
PBG107.012502820
125
28
20
25
100
14.0
-
12
17.5
11
A
2
1
PBG107. 150 x 28 x 20
PBG107.015002820
150
28
20
25
125
14.0
-
12
17.5
11
A
2
1
PBG107. 75 x 38 x 20
PBG107.007503820
75
38
20
15
60
19.0
-
12
17.5
11
A
2
1
PBG107. 100 x 38 x 20
PBG107.010003820
100
38
20
25
75
19.0
-
12
17.5
11
A
2
1
PBG107. 125 x 38 x 20
PBG107.012503820
125
38
20
25
100
19.0
-
12
17.5
11
A
2
1
PBG107. 150 x 38 x 20
PBG107.015003820
150
38
20
25
125
19.0
-
12
17.5
11
A
2
1
PBG107. 200 x 38 x 20
PBG107.020003820
200
38
20
25
175
19.0
-
12
17.5
11
A
2
1
PBG107. 75 x 48 x 20
PBG107.007504820
75
48
20
15
60
24.0
-
12
17.5
11
A
2
1
PBG107. 100 x 48 x 20
PBG107.010004820
100
48
20
25
75
24.0
-
12
17.5
11
A
2
1
PBG107. 125 x 48 x 20
PBG107.012504820
125
48
20
25
100
24.0
-
12
17.5
11
A
2
1
PBG107. 150 x 48 x 20
PBG107.015004820
150
48
20
25
125
24.0
-
12
17.5
11
A
2
1
PBG107. 200 x 48 x 20
PBG107.020004820
200
48
20
25
175
24.0
-
12
17.5
11
A
2
1
PBG107. 75 x 58 x 20
PBG107.007505820
75
58
20
15
60
29.0
-
12
17.5
11
A
2
1
PBG107. 100 x 58 x 20
PBG107.010005820
100
58
20
25
75
29.0
-
12
17.5
11
A
2
1
PBG107. 150 x 58 x 20
PBG107.015005820
150
58
20
25
125
29.0
-
12
17.5
11
A
2
1
PBG107. 75 x 75 x 20
PBG107.007507520
75
75
20
25
50
25.0
50
12
17.5
11
C
2
2
PBG107. 100 x 75 x 20
PBG107.010007520
100
75
20
25
75
25.0
50
12
17.5
11
C
2
1
PBG107. 125 x 75 x 20
PBG107.012507520
125
75
20
25
100
37.5
-
12
17.5
11
A
2
1
PBG107. 150 x 75 x 20
PBG107.015007520
150
75
20
25
125
37.5
-
12
17.5
11
A
2
1
PBG107. 200 x 75 x 20
PBG107.020007520
200
75
20
25
175
37.5
-
12
17.5
11
A
2
1
PBG107. 100 x 100 x 20
PBG107.010010020
100
100
20
25
75
25.0
75
12
17.5
11
B
4
1
PBG107. 125 x 100 x 20
PBG107.012510020
125
100
20
25
100
25.0
75
12
17.5
11
B
4
1
PBG107. 150 x 100 x 20
PBG107.015010020
150
100
20
25
125
25.0
75
12
17.5
11
B
4
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表