您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P534CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 24
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p534cin.prj},{NB=P53460.IN16X170CIN},{SHA256=Sd8Ahlev/q9P7Fxwmsi4b7PE2zZ8l+kdqEOmRdgfLiw=},{INAME=p534602ein16x170cin},{NAME=p53460.in16x170cin},{NNCUSTOM=P534CIN},{NTCUSTOM=STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 24},{NBCUSTOM=P53460.IN16X170CIN},{LINACUSTOM=P53460.IN16X170CIN},{STEPFILE=P53460VZM16X170.step},{PNGFILE=P534CIN.png},{DWGFILE=P534.dwg},{CODE=P53460.IN16X170CIN},{MIS01=60},{MIS02=18},{MIS03=40},{MIS04=24},{MIS05=7},{MIS06=24},{MIS07=M16},{MIS08=170},{MIS10=60000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
H1
[mm]
MIS04
E
[mm]
MIS05
s
[mm]
MIS06
R
[mm]
MIS07
d1
[mm]
MIS08
Q
[mm]
MIS10
F1
[N]
P53460.IN16X090CIN
icNR1hssjAFoadrgKvTC8RhtE...
p534602ein16x090cin
P53460.IN16X090CIN
60
18
40
24
7
24
M16
90
60000
P53460.IN16X110CIN
Z7kBkHMgG6NKv42P9dGwbw4sB...
p534602ein16x110cin
P53460.IN16X110CIN
60
18
40
24
7
24
M16
110
60000
P53460.IN16X130CIN
sycWYFxAIRI/UsnHb5/FZJDi3...
p534602ein16x130cin
P53460.IN16X130CIN
60
18
40
24
7
24
M16
130
60000
P53460.IN16X150CIN
AVtP08nxv/Y1RCLGV4o0742Bz...
p534602ein16x150cin
P53460.IN16X150CIN
60
18
40
24
7
24
M16
150
60000
P53460.IN16X170CIN
Sd8Ahlev/q9P7Fxwmsi4b7PE2...
p534602ein16x170cin
P53460.IN16X170CIN
60
18
40
24
7
24
M16
170
60000
P53460.IN20X090CIN
rVDbiC1f/ocKtc6dKME5pvX4R...
p534602ein20x090cin
P53460.IN20X090CIN
60
18
40
24
7
24
M20
90
90000
P53460.IN20X110CIN
/Jx8NU7dXrcrvODbSRrmuFKYZ...
p534602ein20x110cin
P53460.IN20X110CIN
60
18
40
24
7
24
M20
110
90000
P53460.IN20X130CIN
9a5R/kuSr98NKruL4qMtHPMdh...
p534602ein20x130cin
P53460.IN20X130CIN
60
18
40
24
7
24
M20
130
90000
P53460.IN20X150CIN
UdefpZ4fFarm6piIQNVwoPMzC...
p534602ein20x150cin
P53460.IN20X150CIN
60
18
40
24
7
24
M20
150
90000
P53460.IN20X170CIN
wOH7siiltF2WVH9y725mF22wy...
p534602ein20x170cin
P53460.IN20X170CIN
60
18
40
24
7
24
M20
170
90000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表