您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
O-Ring Static Application Internal Sealing (Rod) - Basic Seals
Trelleborg
Industrial Sealing Systems
O-Ring
O-Ring Static Application
O-Ring Static Application Internal Sealing (Rod)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/o-ringe/statisch/stange/rs_stangen_asmtab.prj},{NB=OR4004500-N5 - (0)},{PARTNO=OR4004500},{D5=45.0},{D6=51.2},{ORM=45.00 x 4.00},{D1=45.00},{D2=4.00},{NUT=0},{MC=N5},{RND=204-145},{RNS=-},{DES1= '0', 'O-Ring', '1', '1 Back-up Ring', '2', '2 Back-up Rings'},{DES2= '0', 'O-Ring'},{PPATH=rs_stangen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Order Number
ⁿ/ₐ
D5
Rod-Ø d5 f7
[mm]
D6
Groove-Ø d6 H9
[mm]
B1
Groove width b1 ± 0.25
[mm]
R
Radius +-0.20
[mm]
ORM
O-Ring Dimensions (d1xd2)
[mm]
D1
Inside diameter
[mm]
D2
Cross section
[mm]
OR1500400-N5
OR1500400
4.0
6.2
2.00
0.300
4.00 x 1.50
4.00
1.50
OR1500500-N5
OR1500500
5.0
7.2
2.00
0.300
5.00 x 1.50
5.00
1.50
OR1500600-N5
OR1500600
6.0
8.2
2.00
0.300
6.00 x 1.50
6.00
1.50
OR2000800-N5
OR2000800
8.0
11.0
2.70
0.300
8.00 x 2.00
8.00
2.00
OR2001000-N5
OR2001000
10.0
13.0
2.70
0.300
10.00 x 2.00
10.00
2.00
OR2001200-N5
OR2001200
12.0
15.0
2.70
0.300
12.00 x 2.00
12.00
2.00
OR2001400-N5
OR2001400
14.0
17.0
2.70
0.300
14.00 x 2.00
14.00
2.00
OR2001500-N5
OR2001500
15.0
18.0
2.70
0.300
15.00 x 2.00
15.00
2.00
OR2001600-N5
OR2001600
16.0
19.0
2.70
0.300
16.00 x 2.00
16.00
2.00
OR2001800-N5
OR2001800
18.0
21.0
2.70
0.300
18.00 x 2.00
18.00
2.00
OR2002000-N5
OR2002000
20.0
23.0
2.70
0.300
20.00 x 2.00
20.00
2.00
OR3002200-N5
OR3002200
22.0
26.6
4.00
0.600
22.00 x 3.00
22.00
3.00
OR3002500-N5
OR3002500
25.0
29.6
4.00
0.600
25.00 x 3.00
25.00
3.00
OR3002800-N5
OR3002800
28.0
32.6
4.00
0.600
28.00 x 3.00
28.00
3.00
OR3003000-N5
OR3003000
30.0
34.6
4.00
0.600
30.00 x 3.00
30.00
3.00
OR3003200-N5
OR3003200
32.0
36.6
4.00
0.600
32.00 x 3.00
32.00
3.00
OR3003500-N5
OR3003500
35.0
39.6
4.00
0.600
35.00 x 3.00
35.00
3.00
OR3003600-N5
OR3003600
36.0
40.6
4.00
0.600
36.00 x 3.00
36.00
3.00
OR4004000-N5
OR4004000
40.0
46.1
5.20
0.600
40.00 x 4.00
40.00
4.00
OR4004200-N5
OR4004200
42.0
48.2
5.20
0.600
42.00 x 4.00
42.00
4.00
OR4004500-N5
OR4004500
45.0
51.2
5.20
0.600
45.00 x 4.00
45.00
4.00
OR4004800-N5
OR4004800
48.0
54.2
5.20
0.600
48.00 x 4.00
48.00
4.00
OR4005000-N5
OR4005000
50.0
56.2
5.20
0.600
50.00 x 4.00
50.00
4.00
OR4005200-N5
OR4005200
52.0
58.2
5.20
0.600
52.00 x 4.00
52.00
4.00
OR4005500-N5
OR4005500
55.0
61.2
5.20
0.600
55.00 x 4.00
55.00
4.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
O-Ring Radial Dynamic Application (External) - Basic Seals
Trelleborg
01.02.2018
Free O-Rings
HUTCHINSON - Le Joint Français
27.06.2018
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
O-Ring Dynamic Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
Trelleborg
21.07.2023
O-Ring Radial Dynamic Application (Internal) - Basic Seals
Trelleborg
01.02.2018
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
O-Ring dimension for straight thread tube fitting sizes, AS 568 B - Basic S...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表