您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
O433 - FLAT HINGE WITH THROUGH HOLE AND THREADED HOLE INSERT
Boteco
HINGES
Powered by
CAD模型選擇
{boteco/cerniere/o433.prj},{NB=O43330.TM0601TS},{SHA256=ISx/cyVnbZkD9PFrF0jB1Ta4LIxWNxOETaEWUDD5H1A=},{INAME=o433302etm0601ts},{NAME=o43330.tm0601ts},{NNCUSTOM=O433},{NTCUSTOM=FLAT HINGE WITH THROUGH HOLE AND THREADED HOLE INSERT},{NBCUSTOM=O43330.TM0601TS},{LINACUSTOM=O43330.TM0601TS},{STEPFILE=O43330.TM0601TS.step},{PNGFILE=O433.png},{DWGFILE=O433.dwg},{CODE=O43330.TM0601TS},{MIS01=30},{MIS02=30},{MIS03=48},{MIS04=48},{MIS05=10.5},{MIS06=15.5},{MIS07=12.5},{MIS08=5},{MIS09=10},{MIS10=M6 / 6,5},{MIS11=7.0},{MIS12=31},{MIS13=2000},{MIS14=1450}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
art.
ⁿ/ₐ
MIS01
I
[mm]
MIS02
C
[mm]
MIS03
A
[mm]
MIS04
B
[mm]
MIS05
h
[mm]
MIS06
H
[mm]
MIS07
D
[mm]
MIS08
d2
[mm]
MIS09
d3
[mm]
MIS10
d1
[mm]
MIS11
Q
[mm]
MIS12
Weight
[gr]
MIS13
F1
[N]
MIS14
F2
[N]
O43330.TM0601TC
O43330.TM0601TC
30
30
48
48
10.5
15.5
10.5
5
10
M6 / 6,5
7.0
31
2000
1450
O43330.TM0601TS
O43330.TM0601TS
30
30
48
48
10.5
15.5
12.5
5
10
M6 / 6,5
7.0
31
2000
1450
O43340.TM0601TC
O43340.TM0601TC
40
40
64
64
13.0
19.0
10.5
5
12
M6 / 6,5
8.5
60
3500
1650
O43340.TM0601TS
O43340.TM0601TS
40
40
64
64
13.0
19.0
12.5
5
12
M6 / 6,5
8.5
60
3500
1650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O430 - FLAT HINGE WITH THREADED HOLE INSERT
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表