您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: NEXOIL
Created: 20.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NEXOIL
NXM-MS2D - Double acting, side lugs
NEXOIL
Serie NXM
Powered by
CAD模型選擇
{nexoil/nxm_series/nxm_ms2d_asmtab.prj},{NB=NXMMS2D-63-28-M-1/0-L-N--(--1/1-0/0-0/0-0/0-)},{ALS=63},{TYPE=MS2},{DR=D},{TYPEDR=MS2D},{ESS=},{STL=28},{FLST=M},{CRS=1},{CRSX=0},{SEAL=L},{BRK=N},{SFAR=},{DIST=-},{PBO1=1},{PBO2=1},{PBRK1=0},{PBRK2=0},{PSA1=0},{PSA2=0},{SI1=0},{SI2=0},{ATU=},{CB=30},{CD=20},{CX=30},{DD=M12x1.25},{E=90},{EP=19},{EW=30},{EX=22},{F=16},{FB=14.0},{G=38},{H=0},{L=32},{LH=44},{LT=38},{MR=29},{MS=40.0},{PJ=80},{R=65},{SB=18.0},{SS=86},{ST=26.0},{TC=89},{TD=32},{TG=64.3},{TM=100},{TO=117},{TS=124},{UB=60},{UM=150},{UO=145},{US=161},{UT=139},{UW=100},{VD=13},{VE=29},{WF=48},{WH=32},{XC=200},{XG=70},{XJ=149},{XO=206},{XS=65},{Y=71},{ZB=185},{ZJ=168},{PPATH=nxm_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ALS
Size
[mm]
INFODIS
Note
ⁿ/ₐ
B
Ø f8
[mm]
CB
[mm]
CD
H9 Ø
[mm]
CX
H7 Ø
[mm]
DD
Thread
ⁿ/ₐ
E
max
[mm]
EP
[mm]
EW
[mm]
EX
[mm]
F
[mm]
FB
Ø
[mm]
G
[mm]
H
[mm]
L
[mm]
LH
h10
[mm]
LT
[mm]
MR
max
[mm]
MS
max
[mm]
PJ
[mm]
R
[mm]
RD
Ø f8
[mm]
SB
Ø
[mm]
SS
[mm]
ST
[mm]
TC
[mm]
TD
f8 Ø
[mm]
TG
[mm]
TM
[mm]
TO
[mm]
TS
[mm]
UB
[mm]
UM
[mm]
UO
max
[mm]
US
[mm]
UT
[mm]
UW
[mm]
VD
[mm]
VE
[mm]
WF
[mm]
WH
[mm]
XC
[mm]
XG
[mm]
XJ
[mm]
XO
[mm]
XS
[mm]
Y
[mm]
ZB
[mm]
ZJ
[mm]
NXM MS2D-25-12-M-1-L-N-E1
25
-
24
12
10
12
M5x0.8
40
8
12
10
10
5.5
25
5
13
19
16
12
20.0
53
27
38
6.6
73
8.5
38
12
28.3
48
51
54
24
68
65
72
58
48
6
16
25
15
127
44
101
130
33
50
121
114
NXM MS2D-32-14-M-1-L-N-E1
32
-
26
16
12
16
M6x1
45
11
16
14
10
6.6
25
5
19
22
20
17
22.5
56
33
42
9.0
73
12.5
44
16
33.2
55
58
63
32
79
70
84
68
55
12
22
35
25
147
54
115
148
45
60
137
128
NXM MS2D-40-18-M-1-L-N-E1
40
-
30
20
14
20
M8x1
63
13
20
16
10
11.0
38
0
19
31
25
17
29.0
73
41
62
11.0
98
12.5
63
20
41.7
76
87
83
40
108
110
103
95
76
12
22
35
25
172
57
134
178
45
62
166
153
NXM MS2D-50-22-M-1-L-N-E1
50
-
34
30
20
25
M12x1.25
75
17
30
20
16
14.0
38
0
32
37
31
29
33.0
74
52
74
14.0
92
19.0
76
25
52.3
89
105
102
60
129
130
127
116
89
9
25
41
25
191
64
140
190
54
67
176
159
NXM MS2D-63-28-M-1-L-N-E1
63
-
42
30
20
30
M12x1.25
90
19
30
22
16
14.0
38
0
32
44
38
29
40.0
80
65
75
18.0
86
26.0
89
32
64.3
100
117
124
60
150
145
161
139
100
13
29
48
32
200
70
149
206
65
71
185
168
NXM MS2D-80-36-M-1-L-N-E1
80
-
50
40
28
40
M16x1.5
115
23
40
28
20
18.0
45
0
39
57
48
34
50.0
93
83
82
18.0
105
26.0
114
40
82.7
127
149
149
80
191
180
186
178
127
9
29
51
31
229
76
168
238
68
77
212
190
NXM MS2D-100-45-M-1-L-N-E...
100
-
60
50
36
50
M16x1.5
130
30
50
35
22
18.0
45
0
54
63
58
50
62.0
101
97
92
26.0
102
32.0
127
50
96.9
140
162
172
100
220
200
216
207
140
10
32
57
35
257
71
187
261
79
82
225
203
NXM MS2D-125-56-M-1-L-N-E...
125
-
72
60
45
60
M22x1.5
165
38
60
44
22
22.0
58
0
57
82
72
53
80.0
117
126
105
26.0
131
32.0
165
63
125.9
178
208
210
120
278
250
254
265
178
10
32
57
35
289
75
209
304
79
86
260
232
NXM MS2D-160-70-M-1-L-N-E...
160
-
88
70
56
80
M27x2
205
47
70
55
25
26.0
58
0
63
101
92
59
100.0
130
155
125
33.0
130
38.0
203
80
154.9
215
253
260
140
341
300
318
329
215
7
32
57
32
308
75
230
337
86
86
279
245
NXM MS2D-200-90-M-1-L-N-E...
200
-
108
80
70
100
M30x2
245
57
80
70
25
33.0
76
0
82
122
116
78
120.0
165
190
150
39.0
172
44.0
241
100
190.2
279
300
311
160
439
360
381
401
279
7
32
57
32
381
85
276
415
92
98
336
299
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NXM-MX2D - Double acting, cap end tie rods extended
NEXOIL
25.04.2017
Form LSH - Toggle mechanism with swinging base
Speedyblock
14.05.2024
NXM-ME5 - Head rectangular flange
NEXOIL
25.04.2017
Form AP3-EP3 light - Light Pneumatic series
Speedyblock
14.05.2024
Form LSG - Toggle mechanism with straight base
Speedyblock
14.05.2024
Spindle with vulcanized neoprene thrust and 2 hex nuts - Spindle with vulca...
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
Neoprene cup for hex head spindle - Neoprene cap for hexagonal head spindle
Speedyblock
14.05.2024
Form T4 light - Double rod series (Light performance)
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
NXM-MX2 - Cap end tie rods extended
NEXOIL
25.04.2017
Form T3 heavy weldable - Double rod series Weldable (Heavy performance)
Speedyblock
14.05.2024
NXM-MX3 - Head end tie rods extended
NEXOIL
25.04.2017
Form MO - Horizontal series with folded base
Speedyblock
07.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表