您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
norsk
polski
svenska
Türkçe
English
QA認證資訊
目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
Rotary actuator fail-safe, 5 Nm, IP54
BELIMO EMEA
Actuators
Valve Actuators
Powered by
CAD模型選擇
{belimo/01_antriebe/ventilantriebe/nrfd2020a.prj},{NB=NRFD230A-3-S2(0)},{SA810ID03=NRFD230A-3-S2},{LOD=MIN},{SA700ID07=85.0},{SA700ID08=265.0},{SA700ID11=5.0},{SA700ID13=3.0},{SA700ID15=5.0},{SA700ID17=3.0},{SA700ID18=0.0},{SA700ID19=0.0},{SA700ID24=50},{SA700ID25=-30},{SA700ID26=95},{SA700ID31=45},{SA700ID32=2.100},{SA450ID03=0.000},{SA700ID007=0.0},{SA700ID008=0.0},{SA700ID12=MIN},{SA700ID16=MIN},{SA700ID05_=5},{SA700ID06_=1},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=3},{SA700ID37_=0},{SA010ID04=Belimo},{PREVIEW=../../png/pic_eu_nrfd230a_3_s2_neutral_01_4c.png},{SA810ID10=Drehantrieb mit Notstellfunktion NC, 5 Nm, AC 100...240 V, 3-Punkt, 35 s, 2x SPDT, IP54},{SA200ID03=3-Punkt (Auf/Stopp/Zu)},{SA300ID03=Dreh},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA810ID03
Order number / Reference number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA200ID03
Control
ⁿ/ₐ
SA300ID03
Mechanical power transmission
ⁿ/ₐ
SA350ID03
Actuator connection
ⁿ/ₐ
SA400ID03
Shaft holder
ⁿ/ₐ
SA500ID03
Application filed
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID05
Nominal/operating voltage
[V]
SA700ID06
type of nominal/operating voltage
ⁿ/ₐ
SA700ID07
min. Betriebsspannung (unterer Funktionsgrenze)
[V]
SA700ID08
max. Betriebsspannung (oberer Funktionsgrenze)
[V]
SA700ID09
Nominal frequency (according to DIN EN 50160)
[Hz]
SA700ID11
Power consumption AC (in operation)
[VA]
SA700ID13
max. power consumption AC (at rest)
[VA]
SA700ID15
Power consumption AC (in operation)
[W]
SA700ID17
max. Leistungsaufnahme DC(Ruhe)
[W]
SA700ID18
Switch-on current
[A]
SA700ID19
Switch-on current duration regarding switch-on current field
[ms]
SA700ID24
max. ambient temperature
[°C]
SA700ID25
Min. ambient temperature
[°C]
SA700ID26
Permitted ambient humidity (in operation)
[% rF]
SA700ID27
Permissible condensation
ⁿ/ₐ
SA700ID28
Pollution degree
ⁿ/ₐ
SA700ID29
Degree of protection
ⁿ/ₐ
SA700ID30
Protection class
ⁿ/ₐ
SA700ID31
sound power level
[dB(A)]
SA700ID32
mass (net)
[kg]
SA010ID02
Sheet number of the guidelines
ⁿ/ₐ
NRFD230A-3-O(0)
Belimo
NRFD230A-3-O
Rotary actuator fail-safe...
3-point (open/stop/close)
rotary
interlocking
interlocking
Wasser
NRFD230A-3-O, Rotary actu...
230
AC
85.0
265.0
50/60
5.0
3.0
5.0
3.0
0.0
0.0
50
-30
95
No
Pollution degree 3
IP54
II
45
2.000
24
NRFD230A-3-S2(0)
Belimo
NRFD230A-3-S2
Rotary actuator fail-safe...
3-point (open/stop/close)
rotary
interlocking
interlocking
Wasser
NRFD230A-3-S2, Rotary act...
230
AC
85.0
265.0
50/60
5.0
3.0
5.0
3.0
0.0
0.0
50
-30
95
No
Pollution degree 3
IP54
II
45
2.100
24
NRFD230A-3(0)
Belimo
NRFD230A-3
Rotary actuator fail-safe...
3-point (open/stop/close)
rotary
interlocking
interlocking
Wasser
NRFD230A-3, Rotary actuat...
230
AC
85.0
265.0
50/60
5.0
3.0
5.0
3.0
0.0
0.0
50
-30
95
No
Pollution degree 3
IP54
II
45
2.000
24
NRFD230A-3-S2-O(0)
Belimo
NRFD230A-3-S2-O
Rotary actuator fail-safe...
3-point (open/stop/close)
rotary
interlocking
interlocking
Wasser
NRFD230A-3-S2-O, Rotary a...
230
AC
85.0
265.0
50/60
5.0
3.0
5.0
3.0
0.0
0.0
50
-30
95
No
Pollution degree 3
IP54
II
45
2.100
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表