您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NPT3/8A - NPT Thread Plugs
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Push Fit Thread Plugs
NPT Thread Plugs
NPT Thread Plugs
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09040000/l4_f09040200/p050740/npt3_8a.prj},{NB=NPT2-1/2A},{PN=NPT2-1/2A},{AMERSID=1040137},{APACID=-},{EMEAID=-},{MAT=Low-Density Polyethylene},{COLOR=Black},{A=2.725},{AM=69.22},{B=2.680},{BM=68.07},{C=2.875},{CM=73.03},{D=0.480},{DM=12.19},{E=2.512},{EM=63.80},{F=2.628},{FM=66.75},{ORR=0.030},{IR=0.040},{MT=0.040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Outside Major Diameter Inch
[Inch]
AM
A Outside Major Diameter Metric
[mm]
B
B Outside Minor Diameter Inch
[Inch]
BM
B Outside Minor Diameter Metric
[mm]
C
C Flange Diameter Inch
[Inch]
CM
C Flange Diameter Metric
[mm]
D
D Height Inch
[Inch]
DM
D Height Metric
[mm]
E
E Inside Minor Diameter Inch
[Inch]
EM
E Inside Minor Diameter Metric
[mm]
F
F Inside Major Diameter Inch
[Inch]
FM
F Inside Major Diameter Metric
[mm]
NPT3/8A
NPT3/8A
1040141
-
-
Low-Density Polyethylene
Yellow
0.615
15.62
0.570
14.48
0.750
19.05
0.285
7.24
0.497
12.62
0.535
13.59
NPT3/4A
NPT3/4A
1040140
-
-
Low-Density Polyethylene
Red
0.955
24.26
0.922
23.42
1.125
28.58
0.363
9.22
0.849
21.56
0.872
22.15
NPT1-1/4A
NPT1-1/4A
1040136
-
-
Low-Density Polyethylene
Red
1.560
39.62
1.510
38.35
1.750
44.45
0.435
11.05
1.401
35.59
1.481
37.62
NPT2A
NPT2A
1040138
-
-
Low-Density Polyethylene
Blue
2.275
57.79
2.225
56.52
2.437
61.90
0.495
12.57
2.092
53.14
2.194
55.73
NPT2-1/2A
NPT2-1/2A
1040137
-
-
Low-Density Polyethylene
Black
2.725
69.22
2.680
68.07
2.875
73.03
0.480
12.19
2.512
63.80
2.628
66.75
NPT3A
NPT3A
1040142
-
-
Low-Density Polyethylene
Blue
3.325
84.46
3.285
83.44
3.500
88.90
0.470
11.94
3.154
80.11
3.220
81.79
NPT3-1/2A
NPT3-1/2A
1040139
-
-
Low-Density Polyethylene
Black
3.785
96.14
3.775
95.89
4.062
103.17
0.750
19.05
3.665
93.09
3.675
93.35
NPT4A
NPT4A
1040143
-
-
Low-Density Polyethylene
Blue
4.315
109.61
4.295
109.09
4.687
119.05
0.790
20.07
4.077
103.56
4.115
104.52
NPT5A
NPT5A
1040132
-
-
Low-Density Polyethylene
Blue
5.360
136.14
5.350
135.89
5.750
146.05
0.850
21.59
5.205
132.21
5.215
132.46
NPT6A
NPT6A
1040133
-
-
Low-Density Polyethylene
Blue
6.425
163.20
6.390
162.31
6.750
171.45
0.895
22.73
6.252
158.80
6.272
159.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表