您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Wall rosettes for covering wall break-throughs - Accessories
NORO
Accessories
Powered by
CAD模型選擇
{noro/12_accessories_fasteners/wall_rosettes.prj},{NB=NORO 6321550},{ARTNR=6321550},{DN=630},{S=2},{MAT=1.0330},{SF=powder coated},{INFO=PDF},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Inner diameter
[mm]
A
Outer diameter
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Wall rosettes for co...
0811550
80
75
285
1
1.0330
powder coated
NORO Wall rosettes for co...
1021550
100
95
305
2
1.0330
powder coated
NORO Wall rosettes for co...
1221550
120
115
325
2
1.0330
powder coated
NORO Wall rosettes for co...
1421550
140
135
345
2
1.0330
powder coated
NORO Wall rosettes for co...
1521550
150
145
355
2
1.0330
powder coated
NORO Wall rosettes for co...
1621550
160
155
365
2
1.0330
powder coated
NORO Wall rosettes for co...
1721550
175
170
380
2
1.0330
powder coated
NORO Wall rosettes for co...
2021550
200
195
405
2
1.0330
powder coated
NORO Wall rosettes for co...
2221550
224
215
425
2
1.0330
powder coated
NORO Wall rosettes for co...
2521550
250
245
455
2
1.0330
powder coated
NORO Wall rosettes for co...
2821550
280
275
485
2
1.0330
powder coated
NORO Wall rosettes for co...
3021550
300
295
505
2
1.0330
powder coated
NORO Wall rosettes for co...
3121550
315
310
520
2
1.0330
powder coated
NORO Wall rosettes for co...
3521550
350
345
555
2
1.0330
powder coated
NORO Wall rosettes for co...
4021550
400
395
605
2
1.0330
powder coated
NORO Wall rosettes for co...
4521550
450
445
655
2
1.0330
powder coated
NORO Wall rosettes for co...
5021550
500
495
705
2
1.0330
powder coated
NORO Wall rosettes for co...
5621550
560
555
765
2
1.0330
powder coated
NORO Wall rosettes for co...
6321550
630
625
835
2
1.0330
powder coated
NORO Wall rosettes for co...
0813550
80
75
285
1
1.4301
blasted
NORO Wall rosettes for co...
1023550
100
95
305
2
1.4301
blasted
NORO Wall rosettes for co...
1223550
120
115
325
2
1.4301
blasted
NORO Wall rosettes for co...
1423550
140
135
345
2
1.4301
blasted
NORO Wall rosettes for co...
1523550
150
145
355
2
1.4301
blasted
NORO Wall rosettes for co...
1623550
160
155
365
2
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Auxiliary air covers - Accessories
NORO
09.03.2023
Auxiliary air throttles - Accessories
NORO
09.03.2023
Rain hoods - Exhaust components
NORO
24.05.2023
Pipe regulating gates without fine adjustment - Regulating and shut-off val...
NORO
09.03.2023
Pipe regulator gates with additional fine adjustment - Regulating and shut-...
NORO
09.03.2023
Throttle valves with seal, manually operated, adjustable, with angle scale ...
NORO
31.12.2023
Hose connections - Accessories & Fasteners
NORO
09.03.2023
Seal rings for 10 mm lip - Connecting components
NORO
09.03.2023
Seal rings for 1 - 3 mm piping - Connecting components
NORO
31.12.2023
Segments - Bends & segments
NORO
31.12.2023
Deflecting hoods - Exhaust components
NORO
31.12.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Symmetrical Y-pieces, 90° - Branch pieces
NORO
31.12.2023
Cantilever Suppport - ICS 25
Schiedel
13.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表