您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Silo outlet gates with transition piece, electrically operated, worm gear drive motor - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/silo_outlet_gates_worm_gear_asmtab.prj},{NB=NORO 17227761(0)},{ARTNR=17227761},{DN=175},{GATE=0},{A=1285},{B=200},{C=310},{E=150},{S=2},{MAT=1.0330},{SF=feuerverzinkt},{INFO=PDF},{LD=476},{PPATH=assemblies/silo_outlet_gates_worm_gear_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
A
Length A
[mm]
B
Width B
[mm]
C
Width C
[mm]
E
Length E
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Silo outlet gates wi...
15217761
150
1285
200
310
150
2
1.0330
powder coated
NORO Silo outlet gates wi...
17217761
175
1285
200
310
150
2
1.0330
powder coated
NORO Silo outlet gates wi...
20217761
200
1385
250
360
150
2
1.0330
powder coated
NORO Silo outlet gates wi...
25217761
250
1475
300
410
150
2
1.0330
powder coated
NORO Silo outlet gates wi...
30217761
300
1565
350
460
150
2
1.0330
powder coated
NORO Silo outlet gates wi...
15227761
150
1285
200
310
150
2
1.0330
galvanized
NORO Silo outlet gates wi...
17227761
175
1285
200
310
150
2
1.0330
galvanized
NORO Silo outlet gates wi...
20227761
200
1385
250
360
150
2
1.0330
galvanized
NORO Silo outlet gates wi...
25227761
250
1475
300
410
150
2
1.0330
galvanized
NORO Silo outlet gates wi...
30227761
300
1565
350
460
150
2
1.0330
galvanized
NORO Silo outlet gates wi...
15237761
150
1285
200
310
150
2
1.4301
blasted
NORO Silo outlet gates wi...
17237761
175
1285
200
310
150
2
1.4301
blasted
NORO Silo outlet gates wi...
20237761
200
1385
250
360
150
2
1.4301
blasted
NORO Silo outlet gates wi...
25237761
250
1475
300
410
150
2
1.4301
blasted
NORO Silo outlet gates wi...
30237761
300
1565
350
460
150
2
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Redler outlet gates with transition piece, pneumatically operated, lifting ...
NORO
31.12.2023
Symmetrical Y-pieces, 90° - Branch pieces
NORO
31.12.2023
Silo outlet gates with transition piece, pneumatically operated, lifting cy...
NORO
24.05.2023
Symmetrical Y-pieces conical, 60° - Branch pieces
NORO
31.12.2023
Connection stubs - Transitions
NORO
09.03.2023
Stop valves with seal, pneumatically operated, plug-in-motor - Regulating a...
NORO
31.12.2023
Exhaust pipes with bird guard - Exhaust components
NORO
31.12.2023
Stop valves without seal, pneumatically operated, rotary actuator - Regulat...
NORO
31.12.2023
Insertion pipes - Pipes
NORO
31.12.2023
Two-way valves with interior collar 60°, asymmetrical, without flap seal, m...
NORO
31.12.2023
Shrink Disc Type SDG Baureihe 91 - STUEWE shrink discs SDG series 91
Stuewe
22.03.2024
Conical pieces - Transitions
NORO
24.05.2023
Sickle gates - Regulating and shut-off valves
NORO
09.03.2023
Tight Master
KANA (Katayama Chain)
27.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表