您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Sickle gates - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/pipe_gates.prj},{NB=NORO 2511040},{ARTNR=2511040},{DN=250},{D=249},{A=603},{B=423.0},{L=70},{S=1.5},{MAT=1.0330},{SF=powder coated},{INFO=PDF},{DNEUT=251},{DI=249.5},{DA=252.5},{DABK=264.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Inner diameter
[mm]
A
Length A
[mm]
B
Length B
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Sickle gates 1011040
1011040
100
99
270
175.0
50
1.5
1.0330
powder coated
NORO Sickle gates 1211040
1211040
120
119
283
177.5
50
1.5
1.0330
powder coated
NORO Sickle gates 1511040
1511040
150
149
330
205.0
50
1.5
1.0330
powder coated
NORO Sickle gates 1711040
1711040
175
174
530
385.0
50
1.5
1.0330
powder coated
NORO Sickle gates 2011040
2011040
200
199
553
398.0
50
1.5
1.0330
powder coated
NORO Sickle gates 2511040
2511040
250
249
603
423.0
70
1.5
1.0330
powder coated
NORO Sickle gates 1012040
1012040
100
99
270
175.0
50
1.5
1.0330
electr. galvanized
NORO Sickle gates 1212040
1212040
120
119
283
177.5
50
1.5
1.0330
electr. galvanized
NORO Sickle gates 1512040
1512040
150
149
330
205.0
50
1.5
1.0330
electr. galvanized
NORO Sickle gates 1712040
1712040
175
174
530
385.0
50
1.5
1.0330
electr. galvanized
NORO Sickle gates 2012040
2012040
200
199
553
398.0
50
1.5
1.0330
electr. galvanized
NORO Sickle gates 2512040
2512040
250
249
603
423.0
70
1.5
1.0330
electr. galvanized
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pipe regulating gates without fine adjustment - Regulating and shut-off val...
NORO
09.03.2023
Air regulator gates - Regulating and shut-off valves
NORO
31.12.2023
Stop valves with seal, pneumatically operated, plug-in-motor - Regulating a...
NORO
31.12.2023
Symmetrical Y-pieces, 90° - Branch pieces
NORO
31.12.2023
Connection stubs - Transitions
NORO
09.03.2023
Pipe gates, manually operated - Regulating and shut-off valves
NORO
09.03.2023
Pipe gates, pneumatically operated, lifting cylinder - Regulating and shut-...
NORO
09.03.2023
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Silo outlet gates with transition piece, pneumatically operated, lifting cy...
NORO
24.05.2023
Exhaust pipes with bird guard - Exhaust components
NORO
31.12.2023
Non-return valves - Regulating and shut-off valves
NORO
09.03.2023
Stop valves without seal, pneumatically operated, rotary actuator - Regulat...
NORO
31.12.2023
Two-way valves with interior collar 60°, asymmetrical, without flap seal, m...
NORO
31.12.2023
Insertion pipes - Pipes
NORO
31.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表