您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Flat seals for flanges drilled according to DIN 24154 R2 - Connecting components
NORO
Connecting components
Powered by
CAD模型選擇
{noro/01_connecting_components/flat_seals.prj},{NB=NORO 2238260},{ARTNR=2238260},{DN=224},{S=3},{MAT=Silicone (SI)},{SF=-},{INFO=PDF},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
A
Diameter
[mm]
LK
Diameter
[mm]
D
Inner diameter
[mm]
N
Hole diameter
[mm]
S
Thickness
[mm]
C
Number of holes
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NORO Flat seals for flang...
0837260
80
142
118
79
9.5
3
4
Perbunan (NBR)
NORO Flat seals for flang...
1037260
100
165
139
101
9.5
3
4
Perbunan (NBR)
NORO Flat seals for flang...
1237260
120
185
165
121
9.5
3
4
Perbunan (NBR)
NORO Flat seals for flang...
1437260
140
212
182
137
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
1537260
150
225
191
151
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
1637260
160
234
200
161
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
1737260
175
250
219
176
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
2037260
200
275
241
201
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
2237260
224
295
265
221
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
2537260
250
326
292
251
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
2837260
280
363
332
280
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
3037260
300
385
349
301
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
3137260
315
398
366
315
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
3537260
350
435
405
351
11.5
3
8
Perbunan (NBR)
NORO Flat seals for flang...
4037260
400
488
448
401
11.5
3
12
Perbunan (NBR)
NORO Flat seals for flang...
4537260
450
537
497
451
11.5
3
12
Perbunan (NBR)
NORO Flat seals for flang...
5037260
500
587
551
501
11.5
3
12
Perbunan (NBR)
NORO Flat seals for flang...
5637260
560
664
629
560
14.0
3
16
Perbunan (NBR)
NORO Flat seals for flang...
6337260
630
734
698
630
14.0
3
16
Perbunan (NBR)
NORO Flat seals for flang...
0830260
80
142
118
79
9.5
3
4
Keltan (EPDM)
NORO Flat seals for flang...
1030260
100
165
139
101
9.5
3
4
Keltan (EPDM)
NORO Flat seals for flang...
1230260
120
185
165
121
9.5
3
4
Keltan (EPDM)
NORO Flat seals for flang...
1430260
140
212
182
137
11.5
3
8
Keltan (EPDM)
NORO Flat seals for flang...
1530260
150
225
191
151
11.5
3
8
Keltan (EPDM)
NORO Flat seals for flang...
1630260
160
234
200
161
11.5
3
8
Keltan (EPDM)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Seal rings for 10 mm lip - Connecting components
NORO
09.03.2023
Flanges for insertion pipes - Connecting components
NORO
31.12.2023
Flanges drilled according to DIN 24154 R2 - Connecting components
NORO
24.05.2023
Segments - Bends & segments
NORO
31.12.2023
Bends R=2D - Bends & segments
NORO
31.12.2023
EPDM gasket - HoKa EPDM gasket
Funken
02.01.2024
Pipe clamps for wall mountingwith insulation made of EPDM - Assembly materi...
NORO
24.05.2023
Seal rings for 1 - 3 mm piping - Connecting components
NORO
31.12.2023
5888 - RUBBER WASHER
VDL
23.02.2023
Ring seals for insertion pipes, for clamping ring connections - Connecting ...
NORO
31.12.2023
Clamping rings for seal rings for 1 - 3 mm piping with 6 mm lip - Connectin...
NORO
24.05.2023
Two-parted flanges drilled according to DIN 24154 R2 - Connecting component...
NORO
24.05.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Cleaning pipes, material thickness of the cover 2 mm - Inspection component...
NORO
29.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表