您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Deflecting hoods - Exhaust components
NORO
Exhaust components
Powered by
CAD模型選擇
{noro/07_exhaust_comp_accessories/deflecting_hoods.prj},{NB=NORO 96322050},{ARTNR=96322050},{DN=630},{A=1103},{A1=500},{B=800},{L=1350},{S=2.0},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{IT=853},{LIT=500},{LS=175},{AR=48},{SAR=3},{VERS=2},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Case diameter
[mm]
A1
Top funnel length
[mm]
B
Bottom funnel length
[mm]
L
Total length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Deflecting hoods 812...
812050
80
78
203
100
150
300
1.5
1.0330
hot-dip galv.
NORO Deflecting hoods 102...
1022050
100
99
203
100
150
300
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 122...
1222050
120
119
303
150
250
450
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 142...
1422050
140
135
353
150
250
450
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 152...
1522050
150
149
353
150
250
450
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 162...
1622050
160
159
353
150
250
450
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 172...
1722050
175
174
403
200
350
600
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 202...
2022050
200
199
453
200
350
600
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 222...
2222050
224
219
453
200
350
600
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 252...
2522050
250
249
503
200
350
600
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 282...
2822050
280
278
553
250
400
700
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 302...
3022050
300
299
553
250
400
700
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 312...
3122050
315
313
553
250
400
700
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 935...
93522050
350
349
653
280
500
830
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 940...
94022050
400
399
703
300
550
900
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 945...
94522050
450
449
803
340
600
990
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 950...
95022050
500
499
853
360
650
1060
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 956...
95622050
560
558
953
400
700
1150
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 963...
96322050
630
628
1103
500
800
1350
2.0
1.0330
hot-dip galv.
NORO Deflecting hoods 081...
0813050
80
78
203
100
150
300
1.5
1.4301
blasted
NORO Deflecting hoods 102...
1023050
100
99
203
100
150
300
2.0
1.4301
blasted
NORO Deflecting hoods 122...
1223050
120
119
303
150
250
450
2.0
1.4301
blasted
NORO Deflecting hoods 142...
1423050
140
135
353
150
250
450
2.0
1.4301
blasted
NORO Deflecting hoods 152...
1523050
150
149
353
150
250
450
2.0
1.4301
blasted
NORO Deflecting hoods 162...
1623050
160
159
353
150
250
450
2.0
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rain hoods - Exhaust components
NORO
24.05.2023
Baffle pots with inspection opening, with wear protection - Dead boxes and ...
NORO
29.11.2023
Idler Pin
KANA (Katayama Chain)
27.06.2023
Clamping rings with seal insert - Connecting components
NORO
31.12.2023
Blanking covers - Accessories
NORO
24.05.2023
W+H+K - Linear ball bearing
Hirt
23.03.2009
Flange Coupling FKHA - STUEWE-Flange Coupling FKHA
Stuewe
22.03.2024
Symmetrical Y-pieces, 90° - Branch pieces
NORO
31.12.2023
Shrink Disc Type SDG Baureihe 91 - STUEWE shrink discs SDG series 91
Stuewe
22.03.2024
Bends R=2D - Bends & segments
NORO
31.12.2023
Shaft coupling WK Baureihe 12 - STUEWE shaft coupling WK series 12
Stuewe
22.03.2024
Strain relief comb strips - Strain relief devices
Kabelschlepp
22.09.2023
Shrink Disc Type HSD Series 20 - STUEWE-Shrink Disc Type HSD Series 20
Stuewe
22.03.2024
K - Ball cage
Hirt
23.04.2009
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表