您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Bagging valves without seal, manually operated - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/stop_valves_asmtab.prj},{NB=NORO 1622083(0)},{ARTNR=1622083},{DN=160},{POS=0},{L=160},{S=2.0},{MAT=1.0330},{SF=electr. galvanized},{INFO=PDF},{DK=157},{DB=28},{DW=20},{LW=45},{HB=B},{PPATH=assemblies/stop_valves_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Length
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Bagging valves witho...
0811083
80
78
190
80
1.5
1.0330
powder coated
NORO Bagging valves witho...
1021083
100
99
210
100
2.0
1.0330
powder coated
NORO Bagging valves witho...
1221083
120
119
230
120
2.0
1.0330
powder coated
NORO Bagging valves witho...
1421083
140
135
245
140
2.0
1.0330
powder coated
NORO Bagging valves witho...
1521083
150
149
260
150
2.0
1.0330
powder coated
NORO Bagging valves witho...
1621083
160
159
270
160
2.0
1.0330
powder coated
NORO Bagging valves witho...
1721083
175
174
285
175
2.0
1.0330
powder coated
NORO Bagging valves witho...
2021083
200
199
310
200
2.0
1.0330
powder coated
NORO Bagging valves witho...
2221083
224
219
330
200
2.0
1.0330
powder coated
NORO Bagging valves witho...
2521083
250
249
360
200
2.0
1.0330
powder coated
NORO Bagging valves witho...
2821083
280
278
390
200
2.0
1.0330
powder coated
NORO Bagging valves witho...
3021083
300
299
410
200
2.0
1.0330
powder coated
NORO Bagging valves witho...
0812083
80
78
190
80
1.5
1.0330
electr. galvanized
NORO Bagging valves witho...
1022083
100
99
210
100
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
1222083
120
119
230
120
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
1422083
140
135
245
140
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
1522083
150
149
260
150
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
1622083
160
159
270
160
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
1722083
175
174
285
175
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
2022083
200
199
310
200
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
2222083
224
219
330
200
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
2522083
250
249
360
200
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
2822083
280
278
390
200
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
3022083
300
299
410
200
2.0
1.0330
electr. galvanized
NORO Bagging valves witho...
0813083
80
78
190
80
1.5
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Throttle valves with seal, manually operated, adjustable, with angle scale ...
NORO
31.12.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Stop valves without seal, pneumatically operated, rotary actuator - Regulat...
NORO
31.12.2023
Pipe regulating gates without fine adjustment - Regulating and shut-off val...
NORO
09.03.2023
Stop valves with seal, pneumatically operated, plug-in-motor - Regulating a...
NORO
31.12.2023
Connection stubs - Transitions
NORO
09.03.2023
Insertion pipes - Pipes
NORO
31.12.2023
Silo outlet gates with transition piece, pneumatically operated, lifting cy...
NORO
24.05.2023
Silo outlet gates with transition piece, electrically operated, worm gear d...
NORO
24.05.2023
Symmetrical Y-pieces, 90° - Branch pieces
NORO
31.12.2023
Symmetrical Y-pieces conical, 60° - Branch pieces
NORO
31.12.2023
Two-way valves with interior collar 60°, asymmetrical, without flap seal, m...
NORO
31.12.2023
Exhaust pipes with bird guard - Exhaust components
NORO
31.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表