您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Baffle pots with inspection opening, with wear protection - Dead boxes and baffle pots
NORO
Dead boxes and baffle pots
Powered by
CAD模型選擇
{noro/11_wear_protection/baffle_pots_with_wear_prot_asmtab.prj},{NB=NORO 2082997},{ARTNR=2082997},{DN=200},{DN2=120},{DN3=400},{S=2},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{IT1=210},{IT2=50},{HT=130},{PPATH=assemblies/baffle_pots_with_wear_prot_asmtpl.prj},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Diameter
[mm]
A1
Neck length
[mm]
B
Funnel half length
[mm]
L
Diameter
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Baffle pots with ins...
1281997
120
119
300
50
190
380
2
1.0330
powder coated
NORO Baffle pots with ins...
1581997
150
149
350
50
200
400
2
1.0330
powder coated
NORO Baffle pots with ins...
2081997
200
199
400
80
240
480
2
1.0330
powder coated
NORO Baffle pots with ins...
2581997
250
249
500
80
300
600
2
1.0330
powder coated
NORO Baffle pots with ins...
30819977
300
299
600
80
360
720
2
1.0330
powder coated
NORO Baffle pots with ins...
35819977
350
349
700
80
400
800
2
1.0330
powder coated
NORO Baffle pots with ins...
1282997
120
119
300
50
190
380
2
1.0330
hot-dip galv.
NORO Baffle pots with ins...
1582997
150
149
350
50
200
400
2
1.0330
hot-dip galv.
NORO Baffle pots with ins...
2082997
200
199
400
80
240
480
2
1.0330
hot-dip galv.
NORO Baffle pots with ins...
2582997
250
249
500
80
300
600
2
1.0330
hot-dip galv.
NORO Baffle pots with ins...
30829977
300
299
600
80
360
720
2
1.0330
hot-dip galv.
NORO Baffle pots with ins...
35829977
350
349
700
80
400
800
2
1.0330
hot-dip galv.
NORO Baffle pots with ins...
1283997
120
119
300
50
190
380
2
1.4301
blasted
NORO Baffle pots with ins...
1583997
150
149
350
50
200
400
2
1.4301
blasted
NORO Baffle pots with ins...
2083997
200
199
400
80
240
480
2
1.4301
blasted
NORO Baffle pots with ins...
2583997
250
249
500
80
300
600
2
1.4301
blasted
NORO Baffle pots with ins...
30839977
300
299
600
80
360
720
2
1.4301
blasted
NORO Baffle pots with ins...
35839977
350
349
700
80
400
800
2
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Dead boxes with inspection opening - Dead boxes and baffle pots
NORO
29.11.2023
Exhaust pipes with bird guard - Exhaust components
NORO
31.12.2023
Pipes - Pipes
NORO
31.12.2023
Y-pieces, 45° - Branch pieces
NORO
31.12.2023
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Baffle pots with inspection opening, without wear protection lining - Dead ...
NORO
29.11.2023
Cleaning pipes, material thickness of the cover 2 mm - Inspection component...
NORO
29.03.2023
Flanging tools - Assembly material
NORO
05.04.2019
Pipe, Aluminium acc. to ASTM B241, WP 5083-0, seamless, acc. to ASTM B241
Huelsen
14.08.2019
Redler outlet gates without transition piece, pneumatically operated, lifti...
NORO
29.03.2023
Adjustable elbows - Bends & segments
NORO
09.03.2023
Symmetrical Y-pieces, 90° - Branch pieces
NORO
31.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表