NK35B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.35
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_35/un_finished_sprocket_steel/b_type/nk35b.prj},{NB=NK35B32_()},{TYPE=NK35B},{NOT=32},{NOTX=32.000},{DP=97.18},{DO=102},{MATC=},{SD=11},{SURFT=},{BD=53.0},{BL=22},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
NK35B8
NK35B
8
24.89
29
19.81
19.81
4.3
Induction hardening
C : Cutting type
8
The tooth profile in the ...
NK35B9
NK35B
9
27.85
30
22.77
22.35
4.3
Induction hardening
C : Cutting type
8
The tooth profile in the ...
NK35B10
NK35B
10
30.82
35
25.74
25.74
4.3
Induction hardening
C : Cutting type
8
The tooth profile in the ...
NK35B11
NK35B
11
33.81
38
28.73
28.39
4.3
Induction hardening
C : Cutting type
8
The tooth profile in the ...
NK35B12
NK35B
12
36.80
41
31.72
31.72
4.3
Induction hardening
C : Cutting type
9
The tooth profile in the ...
NK35B13
NK35B
13
39.80
44
34.72
34.43
4.3
Induction hardening
C : Cutting type
9
The tooth profile in the ...
NK35B14
NK35B
14
42.81
47
37.73
37.73
4.3
Induction hardening
C : Cutting type
9
The tooth profile in the ...
NK35B15
NK35B
15
45.81
51
40.73
40.48
4.3
Induction hardening
C : Cutting type
9
The tooth profile in the ...
NK35B16
NK35B
16
48.82
54
43.74
43.74
4.3
Induction hardening
C : Cutting type
9
The tooth profile in the ...
NK35B17
NK35B
17
51.84
57
46.76
46.54
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B18
NK35B
18
54.85
60
49.77
49.77
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B19
NK35B
19
57.87
63
52.79
52.59
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B20
NK35B
20
60.89
66
55.81
55.81
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B21
NK35B
21
63.91
69
58.83
58.65
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B22
NK35B
22
66.93
72
61.85
61.85
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B23
NK35B
23
69.95
75
64.87
64.71
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B24
NK35B
24
72.97
78
67.89
67.89
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B25
NK35B
25
76.00
81
70.92
70.77
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B26
NK35B
26
79.02
84
73.94
73.94
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B27
NK35B
27
82.05
87
76.97
76.83
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B28
NK35B
28
85.07
90
79.99
79.99
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B29
NK35B
29
88.10
93
83.02
82.89
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B30
NK35B
30
91.12
96
86.04
86.04
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B31
NK35B
31
94.15
99
89.07
88.95
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
NK35B32
NK35B
32
97.18
102
92.10
92.10
4.3
Induction hardening
C : Cutting type
11
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성