您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
中文
NCG/NCDG - Air Cylinder/Standard Type Single Acting, Single Rod, Spring Return/Extend
SMC Corporation
执行元件
英寸尺寸气缸
NCG Air Cylinder
Powered by
CAD模型選擇
{smc_jp/actuator/inch_size_cylinder/ncg/ncgs_asmtab.prj},{NB=NCGN25-0100S(0_0)},{BORE=25 mm(1\")},{MOUNT=(N) Front nose mount},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=1},{POS=0},{CUSHION=N/A},{ACTION=S},{OMSC=},{THREAD=0},{A1=30.000},{A2=24.000},{A3=27.000},{A4=29.000},{B1=20.500},{B2=15.500},{B3=17.500},{B4=19.500},{S1=3.600},{S2=4.600},{S3=5.600},{S4=6.600},{S11=3.600},{S12=4.600},{S13=5.600},{S14=6.600},{X1=0.000},{PPATH=ncgs/assembly/ncgs_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
ⁿ/ₐ
MOUNT
Mounting style
ⁿ/ₐ
CUSHION
Cushion
ⁿ/ₐ
NCGBN20-0100S
20 mm(3/4")
(B) Basic style
(N) Urethane cushion
NCGCN20-0100S
20 mm(3/4")
(C) Single clevis
(N) Urethane cushion
NCGLN20-0100S
20 mm(3/4")
(L) Axial foot style
(N) Urethane cushion
NCGFN20-0100S
20 mm(3/4")
(F) Front flange style
(N) Urethane cushion
NCGGN20-0100S
20 mm(3/4")
(G) Rear flange style
(N) Urethane cushion
NCGUN20-0100S
20 mm(3/4")
(U) Front trunnion style
(N) Urethane cushion
NCGTN20-0100S
20 mm(3/4")
(T) Rear trunnion style
(N) Urethane cushion
NCGDN20-0100S
20 mm(3/4")
(D) Double clevis style
(N) Urethane cushion
NCGN20-0100S
20 mm(3/4")
(N) Front nose mount
N/A
NCGBN25-0100S
25 mm(1")
(B) Basic style
(N) Urethane cushion
NCGCN25-0100S
25 mm(1")
(C) Single clevis
(N) Urethane cushion
NCGLN25-0100S
25 mm(1")
(L) Axial foot style
(N) Urethane cushion
NCGFN25-0100S
25 mm(1")
(F) Front flange style
(N) Urethane cushion
NCGGN25-0100S
25 mm(1")
(G) Rear flange style
(N) Urethane cushion
NCGUN25-0100S
25 mm(1")
(U) Front trunnion style
(N) Urethane cushion
NCGTN25-0100S
25 mm(1")
(T) Rear trunnion style
(N) Urethane cushion
NCGDN25-0100S
25 mm(1")
(D) Double clevis style
(N) Urethane cushion
NCGN25-0100S
25 mm(1")
(N) Front nose mount
N/A
NCGBN32-0100S
32 mm(1-1/4")
(B) Basic style
(N) Urethane cushion
NCGCN32-0100S
32 mm(1-1/4")
(C) Single clevis
(N) Urethane cushion
NCGLN32-0100S
32 mm(1-1/4")
(L) Axial foot style
(N) Urethane cushion
NCGFN32-0100S
32 mm(1-1/4")
(F) Front flange style
(N) Urethane cushion
NCGGN32-0100S
32 mm(1-1/4")
(G) Rear flange style
(N) Urethane cushion
NCGUN32-0100S
32 mm(1-1/4")
(U) Front trunnion style
(N) Urethane cushion
NCGTN32-0100S
32 mm(1-1/4")
(T) Rear trunnion style
(N) Urethane cushion
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表