您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GEV-..LM - Straight male adaptor fittings, sealing edge form B acc. DIN 3852-2
EXMAR
NC Tube Fittings
Male adaptor fittings
Straight male adaptor fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_straight_connectors_male/nc_gev_lm.prj},{NB=NC-GEV-10LM 22x1,5 718.1143.290.20},{TYPE=NC-GEV-10LM 22x1,5},{MATNR=718.1143.290.20},{SERIE=L},{PN=250},{D1=10},{M=22x1.5},{M1=16x1.5},{L1=30.0},{L2=14.0},{L3=14.0},{SW1=19},{SW2=27},{E=8.0},{KG=86},{MX=22},{P=1.5},{DK=26.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GEV-06LM 10x1,0 718.11...
NC-GEV-06LM 10x1,0
718.1143.180.20
L
400
6
10x1.0
12x1.5
24.5
8.5
8.0
14
14
4.0
27
NC-GEV-06LM 12x1,5 718.11...
NC-GEV-06LM 12x1,5
718.1143.190.20
L
400
6
12x1.5
12x1.5
26.0
10.0
12.0
14
17
4.0
36
NC-GEV-08LM 12x1,5 718.11...
NC-GEV-08LM 12x1,5
718.1143.240.20
L
400
8
12x1.5
14x1.5
26.0
10.0
12.0
17
17
6.0
39
NC-GEV-08LM 14x1,5 718.11...
NC-GEV-08LM 14x1,5
718.1143.245.20
L
400
8
14x1.5
14x1.5
26.0
10.0
12.0
17
19
6.0
45
NC-GEV-08LM 18x1,5 718.11...
NC-GEV-08LM 18x1,5
718.1143.255.20
L
400
8
18x1.5
14x1.5
27.5
11.5
12.0
17
24
6.0
71
NC-GEV-10LM 10x1,0 718.11...
NC-GEV-10LM 10x1,0
718.1143.270.20
L
250
10
10x1.0
16x1.5
27.5
10.5
8.0
19
17
4.0
44
NC-GEV-10LM 12x1,5 718.11...
NC-GEV-10LM 12x1,5
718.1143.275.20
L
250
10
12x1.5
16x1.5
28.0
11.0
12.0
19
17
6.0
46
NC-GEV-10LM 14x1,5 718.11...
NC-GEV-10LM 14x1,5
718.1143.280.20
L
250
10
14x1.5
16x1.5
28.0
11.0
12.0
19
19
7.0
52
NC-GEV-10LM 16x1,5 718.11...
NC-GEV-10LM 16x1,5
718.1143.285.20
L
250
10
16x1.5
16x1.5
29.5
12.5
12.0
19
22
8.0
66
NC-GEV-10LM 18x1,5 718.11...
NC-GEV-10LM 18x1,5
718.1143.288.20
L
250
10
18x1.5
16x1.5
29.5
12.5
12.0
19
24
8.0
72
NC-GEV-10LM 22x1,5 718.11...
NC-GEV-10LM 22x1,5
718.1143.290.20
L
250
10
22x1.5
16x1.5
30.0
14.0
14.0
19
27
8.0
86
NC-GEV-12LM 14x1,5 718.11...
NC-GEV-12LM 14x1,5
718.1143.327.20
L
250
12
14x1.5
18x1.5
28.5
12.0
12.0
22
19
7.0
61
NC-GEV-12LM 16x1,5 718.11...
NC-GEV-12LM 16x1,5
718.1143.330.20
L
250
12
16x1.5
18x1.5
29.0
12.5
12.0
22
22
9.0
67
NC-GEV-12LM 18x1,5 718.11...
NC-GEV-12LM 18x1,5
718.1143.333.20
L
250
12
18x1.5
18x1.5
29.0
12.5
12.0
22
24
9.0
77
NC-GEV-12LM 22x1,5 718.11...
NC-GEV-12LM 22x1,5
718.1143.338.20
L
250
12
22x1.5
18x1.5
30.5
14.0
14.0
22
27
9.0
107
NC-GEV-15LM 18x1,5 718.11...
NC-GEV-15LM 18x1,5
718.1143.390.20
L
250
15
18x1.5
26x1.5
30.5
13.5
12.0
27
24
11.0
95
NC-GEV-15LM 22x1,5 718.11...
NC-GEV-15LM 22x1,5
718.1143.395.20
L
250
15
22x1.5
22x1.5
32.0
15.0
14.0
27
27
12.0
121
NC-GEV-18LM 18x1,5 718.11...
NC-GEV-18LM 18x1,5
718.1143.455.20
L
160
18
18x1.5
26x1.5
32.0
15.0
12.0
32
27
11.0
169
NC-GEV-18LM 22x1,5 718.11...
NC-GEV-18LM 22x1,5
718.1143.460.20
L
160
18
22x1.5
26x1.5
31.5
14.5
14.0
32
27
11.0
143
NC-GEV-18LM 26x1,5 718.11...
NC-GEV-18LM 26x1,5
718.1143.465.20
L
160
18
26x1.5
26x1.5
31.5
14.5
16.0
32
32
14.0
155
NC-GEV-22LM 18x1,5 718.11...
NC-GEV-22LM 18x1,5
718.1143.525.20
L
160
22
18x1.5
26x1.5
27.5
18.0
12.0
36
32
14.0
211
NC-GEV-22LM 22x1,5 718.11...
NC-GEV-22LM 22x1,5
718.1143.530.20
L
160
22
22x1.5
30x2.0
38.0
18.5
14.0
36
32
11.0
204
NC-GEV-22LM 26x1,5 718.11...
NC-GEV-22LM 26x1,5
718.1143.535.20
L
160
22
26x1.5
30x2.0
35.0
16.5
16.0
36
32
14.0
191
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表