您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 14M 40 for belt width 40 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_14m_40_asmtab.prj},{NB=T22179},{NAME=Timing belt pulley profile HTD 48 14M 40/3F},{DESCRIPTION=48 14M 40},{CNSORDERNO=T22179},{TYPE=3F},{MAT=GG},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=135},{DI=170},{F=54},{L=69},{D=24},{N=412},{KG=11.98},{I=190.0},{VER=40},{PPATH=t_belt_pulleys_with_pilot_bore_14m_asmtpl.prj},{CNSORDERNO2=43040048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22170
Timing belt pulley profil...
28 14M 40
T22170
2F
St
28
124.78
122.12
127
100
0
54
69
24
400
4.80
T22172
Timing belt pulley profil...
30 14M 40
T22172
2F
St
30
133.69
130.99
138
100
0
54
69
24
401
5.60
T22173
Timing belt pulley profil...
32 14M 40
T22173
2F
St
32
142.60
139.88
154
100
0
54
69
24
403
6.20
T22174
Timing belt pulley profil...
34 14M 40
T22174
2F
St
34
151.52
148.79
160
100
0
54
69
24
404
6.90
T22175
Timing belt pulley profil...
36 14M 40
T22175
2F
St
36
160.43
157.68
168
100
0
54
69
24
405
7.70
T22176
Timing belt pulley profil...
38 14M 40
T22176
2F
St
38
169.34
166.60
183
120
0
54
69
24
406
8.90
T22177
Timing belt pulley profil...
40 14M 40
T22177
2F
St
40
178.25
175.49
188
120
0
54
69
24
407
9.80
T22178
Timing belt pulley profil...
44 14M 40
T22178
2F
St
44
196.08
193.28
211
120
0
54
69
24
411
12.00
T22179
Timing belt pulley profil...
48 14M 40
T22179
3F
GG
48
213.90
211.11
226
135
170
54
69
24
412
11.98
T22180
Timing belt pulley profil...
56 14M 40
T22180
3F
GG
56
249.55
246.76
256
135
207
54
69
28
416
14.01
T41517
Timing belt pulley profil...
64 14M 40
T41517
3F
GG
64
285.21
282.41
296
135
240
54
69
28
418
16.65
T41518
Timing belt pulley profil...
72 14M 40
T41518
4
GG
72
320.86
318.06
0
135
278
54
69
28
0
15.52
T41519
Timing belt pulley profil...
80 14M 40
T41519
4
GG
80
356.51
353.71
0
135
314
54
69
28
0
17.23
T41520
Timing belt pulley profil...
90 14M 40
T41520
4
GG
90
401.07
398.28
0
135
358
54
69
28
0
19.40
T41521
Timing belt pulley profil...
112 14M 40
T41521
4
GG
112
499.11
496.32
0
135
456
54
69
28
0
24.14
N97038
Timing belt pulley profil...
*144 14M 40
N97038
4
GG
144
641.71
638.92
0
135
600
54
69
28
0
0.00
N97039
Timing belt pulley profil...
*168 14M 40
N97039
4
GG
168
748.86
745.87
0
135
706
54
69
28
0
0.00
N97040
Timing belt pulley profil...
*192 14M 40
N97040
4
GG
192
855.62
852.82
0
135
813
54
69
28
0
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表