您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 911. Roller cage, brazen - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n911_rollenkaefig.prj},{NB=N911.30.56},{INFO=Online Pdf},{D1=30},{K=4},{AN=12},{N=4.8},{L=56},{LX=56, 71, 80, 90, 100, 120, 140, 160},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
K
Diameter
[mm]
AN
Number of rolls per
ⁿ/ₐ
N
Height
[mm]
MAT
Material
ⁿ/ₐ
N911.19.45
N911.19.45
19
3
8
3.0
Bronze
N911.20.45
N911.20.45
20
3
8
3.0
Bronze
N911.24.45
N911.24.45
24
3
10
3.6
Bronze
N911.25.45
N911.25.45
25
3
10
3.6
Bronze
N911.30.56
N911.30.56
30
4
12
4.8
Bronze
N911.32.56
N911.32.56
32
4
12
4.8
Bronze
N911.38.63
N911.38.63
38
4
14
4.8
Bronze
N911.40.63
N911.40.63
40
4
14
4.8
Bronze
N911.48.80
N911.48.80
48
4
18
5.5
Bronze
N911.50.80
N911.50.80
50
4
18
5.5
Bronze
N911.63.95
N911.63.95
63
4
22
6.0
Bronze
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 911.S Roller cage with securing ring - Guide elements
Tecnorm
08.08.2016
2061.82. - Roller cage with circlip groove, Brass
FIBRO
21.07.2023
2061.84. - Roller cage with assembly aid, Brass
FIBRO
21.07.2023
N 417 Middle collar column - Guide elements
Tecnorm
08.08.2016
N 411. Ball cage with backup puncture bronze - Guide elements
Tecnorm
08.08.2016
BRME BRMP - Guide ball cages
STAMPINGMASTERS
15.04.2024
SN4331 - Guide pillar with centre collar
STRACK
19.09.2022
TGRB, TGRS, TGRA - Vertical Guide Rollers - Core Only
Misumi
06.06.2021
LMHP-UU-MX - Self-lubricating Bearing Series
YTP
11.05.2022
MX-LMJ02_LML22 - Linear bearing with flange (with lubrication device) · gui...
Yiheda 3D Electronic Gallery
09.05.2024
N 081 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
SN1789 - Ball retainer
STRACK
02.11.2023
7650 7651(Guide ball cages) - Guide ball cages (Copper body)
STAMPINGMASTERS
07.01.2023
NTPG NTIG NTP NTI - Guide ball cages (High rigidity, general grade)
STAMPINGMASTERS
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表