您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 280 Flat ejector pins, Form FAH, hardened Deposed rectangular shank - Precision ejectors
Tecnorm
4 Precisional ejectors
Powered by
CAD模型選擇
{tecnorm/04_praezisions_auswerfer/n280_flachauswerferstift_form_fah.prj},{NB=N280.0600.100.0100.0550},{INFO=Online Pdf},{A=1.0},{B=5.5},{D3=6.0},{D2=12},{L1=5},{R=0.5},{R10=10},{L=100},{MAT=Werkzeugstahl, gehärtet},{HRC1=60 ± 2},{HRC2=45 ± 5},{K=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
A
Thickness -0.015
[mm]
B
Height -0.015
[mm]
D3
Diameter h11
[mm]
D2
Head-Ø -0.2
[mm]
L1
Length -0.05
[mm]
R
Radius +0.2
[mm]
R10
Radius min
[mm]
L
Length +2
[mm]
L2
Länge -1/-2
[mm]
MAT
Material
ⁿ/ₐ
HRC1
Hardness - shank
[HRC]
HRC2
Hardness - head
[HRC]
N280.0300.100.0080.0280
N280.0300.100.0080.0280
0.8
2.8
3.0
6
3
0.3
10
100
50
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0300.125.0080.0280
N280.0300.125.0080.0280
0.8
2.8
3.0
6
3
0.3
10
125
60
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0300.160.0080.0280
N280.0300.160.0080.0280
0.8
2.8
3.0
6
3
0.3
10
160
80
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0300.200.0080.0280
N280.0300.200.0080.0280
0.8
2.8
3.0
6
3
0.3
10
200
100
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0300.100.0100.0280
N280.0300.100.0100.0280
1.0
2.8
3.0
6
3
0.3
10
100
50
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0300.125.0100.0280
N280.0300.125.0100.0280
1.0
2.8
3.0
6
3
0.3
10
125
60
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0300.160.0100.0280
N280.0300.160.0100.0280
1.0
2.8
3.0
6
3
0.3
10
160
80
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0300.200.0100.0280
N280.0300.200.0100.0280
1.0
2.8
3.0
6
3
0.3
10
200
100
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.063.0080.0350
N280.0400.063.0080.0350
0.8
3.5
4.0
8
3
0.3
10
63
30
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.080.0080.0350
N280.0400.080.0080.0350
0.8
3.5
4.0
8
3
0.3
10
80
40
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.100.0080.0350
N280.0400.100.0080.0350
0.8
3.5
4.0
8
3
0.3
10
100
50
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.125.0080.0350
N280.0400.125.0080.0350
0.8
3.5
4.0
8
3
0.3
10
125
60
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.160.0080.0350
N280.0400.160.0080.0350
0.8
3.5
4.0
8
3
0.3
10
160
80
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.063.0100.0350
N280.0400.063.0100.0350
1.0
3.5
4.0
8
3
0.3
10
63
30
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.080.0100.0350
N280.0400.080.0100.0350
1.0
3.5
4.0
8
3
0.3
10
80
40
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.100.0100.0350
N280.0400.100.0100.0350
1.0
3.5
4.0
8
3
0.3
10
100
50
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.125.0100.0350
N280.0400.125.0100.0350
1.0
3.5
4.0
8
3
0.3
10
125
60
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.160.0100.0350
N280.0400.160.0100.0350
1.0
3.5
4.0
8
3
0.3
10
160
80
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.063.0120.0350
N280.0400.063.0120.0350
1.2
3.5
4.0
8
3
0.3
10
63
30
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.080.0120.0350
N280.0400.080.0120.0350
1.2
3.5
4.0
8
3
0.3
10
80
40
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.100.0120.0350
N280.0400.100.0120.0350
1.2
3.5
4.0
8
3
0.3
10
100
50
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.125.0120.0350
N280.0400.125.0120.0350
1.2
3.5
4.0
8
3
0.3
10
125
60
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0400.160.0120.0350
N280.0400.160.0120.0350
1.2
3.5
4.0
8
3
0.3
10
160
80
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0420.063.0100.0350
N280.0420.063.0100.0350
1.0
3.5
4.2
8
3
0.3
10
63
30
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
N280.0420.080.0100.0350
N280.0420.080.0100.0350
1.0
3.5
4.2
8
3
0.3
10
80
40
Werkzeugstahl, gehärtet
60 ± 2
45 ± 5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0338 - Locking Bolt
KIPP USA
21.05.2024
K0342 - Indexing Plungers
KIPP USA
21.05.2024
N 418S. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / IS...
Tecnorm
09.08.2016
N 911.F Roller cage with mounting aid - Guide elements
Tecnorm
08.08.2016
N 275 Ejector pin, Form D, with countersunk head - Precision ejectors
Tecnorm
08.08.2016
N 277.1 Ejector pin, Form A, nitrated & oxidated in schwarz - Precision eje...
Tecnorm
08.08.2016
N 062. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 095 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
System compression springs DIN / ISO 10243, Identification color silver - S...
Tecnorm
09.08.2016
N 511 Ball retainer with Retainer holder - Guide elements
Tecnorm
08.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 217 Guide coloumn with gutter - Guide elements
Tecnorm
08.08.2016
N 284. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
N 085 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表