您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N260 Shoulder screws - Springs
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/n260_schulterpassschrauben.prj},{NB=N260.1200.020},{INFO=Online Pdf},{D1=12},{K=9.0},{L2=16.0},{SW=6.0},{M=M10},{D3=18},{L1=20},{MAT=Vergütungsstahl},{NDM=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D1
Diameter
[mm]
K
Length
[mm]
L2
Length
[mm]
SW
Width across flats
[mm]
M
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length +0/+0.05
[mm]
MAT
Material
ⁿ/ₐ
N260.0500.010
N260.0500.010
5
4.0
8.0
2.5
M4
8
10
Vergütungsstahl
N260.0500.012
N260.0500.012
5
4.0
8.0
2.5
M4
8
12
Vergütungsstahl
N260.0500.015
N260.0500.015
5
4.0
8.0
2.5
M4
8
15
Vergütungsstahl
N260.0500.016
N260.0500.016
5
4.0
8.0
2.5
M4
8
16
Vergütungsstahl
N260.0500.020
N260.0500.020
5
4.0
8.0
2.5
M4
8
20
Vergütungsstahl
N260.0500.025
N260.0500.025
5
4.0
8.0
2.5
M4
8
25
Vergütungsstahl
N260.0500.030
N260.0500.030
5
4.0
8.0
2.5
M4
8
30
Vergütungsstahl
N260.0500.035
N260.0500.035
5
4.0
8.0
2.5
M4
8
35
Vergütungsstahl
N260.0500.040
N260.0500.040
5
4.0
8.0
2.5
M4
8
40
Vergütungsstahl
N260.0500.045
N260.0500.045
5
4.0
8.0
2.5
M4
8
45
Vergütungsstahl
N260.0500.050
N260.0500.050
5
4.0
8.0
2.5
M4
8
50
Vergütungsstahl
N260.0600.010
N260.0600.010
6
4.5
9.5
3.0
M5
10
10
Vergütungsstahl
N260.0600.012
N260.0600.012
6
4.5
9.5
3.0
M5
10
12
Vergütungsstahl
N260.0600.015
N260.0600.015
6
4.5
9.5
3.0
M5
10
15
Vergütungsstahl
N260.0600.016
N260.0600.016
6
4.5
9.5
3.0
M5
10
16
Vergütungsstahl
N260.0600.020
N260.0600.020
6
4.5
9.5
3.0
M5
10
20
Vergütungsstahl
N260.0600.025
N260.0600.025
6
4.5
9.5
3.0
M5
10
25
Vergütungsstahl
N260.0600.030
N260.0600.030
6
4.5
9.5
3.0
M5
10
30
Vergütungsstahl
N260.0600.035
N260.0600.035
6
4.5
9.5
3.0
M5
10
35
Vergütungsstahl
N260.0600.040
N260.0600.040
6
4.5
9.5
3.0
M5
10
40
Vergütungsstahl
N260.0600.045
N260.0600.045
6
4.5
9.5
3.0
M5
10
45
Vergütungsstahl
N260.0600.050
N260.0600.050
6
4.5
9.5
3.0
M5
10
50
Vergütungsstahl
N260.0600.055
N260.0600.055
6
4.5
9.5
3.0
M5
10
55
Vergütungsstahl
N260.0600.060
N260.0600.060
6
4.5
9.5
3.0
M5
10
60
Vergütungsstahl
N260.0600.065
N260.0600.065
6
4.5
9.5
3.0
M5
10
65
Vergütungsstahl
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
244.17. - Shoulder screw
FIBRO
21.07.2023
JSW-8 Fasteners & Hardware Fasteners Nuts Lock Nuts - Nut Lock Flange Spinn...
Essentra Components
23.07.2014
8978. Punch guide bushings - Cutting elements
Tecnorm
19.09.2016
5319. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
IHP - Metric High Pressure Hydraulic Cylinders
Peninsular Cylinder
22.03.2024
HP - High Pressure Hydraulic Cylinder
Peninsular Cylinder
22.03.2024
FD06. Spring Plungers with internal hexagon and seal - Spring elements
Tecnorm
08.08.2016
N262 Distance tubes,compensated - Springs
Tecnorm
08.08.2016
5131. Sliding plate - Slide elements
Tecnorm
08.08.2016
5200. Centering unit with shim - Slide elements
Tecnorm
08.08.2016
FD10-530 Compressor pin with pressure screw spring - Springs
Tecnorm
08.08.2016
N246. Layer plate for PU springs - Springs
Tecnorm
08.08.2016
5157. Angle trims, without fastening drilling - Slide elements
Tecnorm
08.08.2016
5202. Centering bolts - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表