您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
牡丹江轴承
Powered by
CAD模型選擇
{chinese_manufacturers/mudanjiang/gb283-2007-n.prj},{NB=N314E},{TYPE=N314E},{D=70},{DD=130},{B=35},{FW=89.0},{EW=133.0},{R=2.1},{R1=2.1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
[mm]
D
[mm]
DD
[mm]
B
[mm]
FW
[mm]
EW
[mm]
R
[mm]
R1
[mm]
N202E
N202E
15
35
11
19.3
30.3
0.6
0.3
N203E
N203E
17
40
12
22.1
35.1
0.6
0.3
N204E
N204E
20
47
14
26.5
41.5
1.0
0.6
N205E
N205E
25
52
15
31.5
46.5
1.0
0.6
N206E
N206E
30
62
16
37.5
55.5
1.0
0.6
N207E
N207E
35
72
17
44.0
64.0
1.1
0.6
N208E
N208E
40
80
18
49.5
71.5
1.1
1.1
N209E
N209E
45
85
19
54.5
76.5
1.1
1.1
N210E
N210E
50
90
20
59.5
81.5
1.1
1.1
N211E
N211E
55
100
21
66.0
90.0
1.5
1.1
N212E
N212E
60
110
22
72.0
100.0
1.5
1.5
N213E
N213E
65
120
23
78.5
108.5
1.5
1.5
N214E
N214E
70
125
24
83.5
113.5
1.5
1.5
N215E
N215E
75
130
25
88.5
118.5
1.5
1.5
N216E
N216E
80
140
26
95.3
127.3
2.0
2.0
N217E
N217E
85
150
28
100.5
136.5
2.0
2.0
N218E
N218E
90
160
30
107.0
145.0
2.0
2.0
N219E
N219E
95
170
32
112.5
154.5
2.1
2.1
N220E
N220E
100
180
34
119.0
163.0
2.1
2.1
N221E
N221E
105
190
36
125.0
173.0
2.1
2.1
N222E
N222E
110
200
38
132.5
180.5
2.1
2.1
N224E
N224E
120
215
40
143.5
195.5
2.1
2.1
N226E
N226E
130
230
40
153.5
209.5
3.0
3.0
N228E
N228E
140
250
42
169.0
225.0
3.0
3.0
N230E
N230E
150
270
45
182.0
242.0
3.0
3.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
00 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
GB/T300-1995 - 滚动轴承 四列圆锥滚子轴承外形尺寸
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
4R110-06 - 4R110-06
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
LTPS - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
HB4-20-2002 - Tee,B type,flared tube
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
GB/T17880.5-99 - 平头六角铆螺母
Chinese Manufacturers
21.05.2014
LPGH/LPGHG - Stripper Guide Pins-Head Type
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表