您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies stainless steel BK30 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK stainless steel
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk_stainless_steel/locking_assemblies_bk30_asmtab.prj},{NB=N08222},{NAME=Locking assembly stainless steel BK30 8x15 self-centering},{DXD=8 x 15},{D=8.000},{DD=15},{CNSORDERNO=N08222},{L1=12},{L2=21.5},{B=25.5},{D1=27},{MT=17},{FASS=4},{N=3},{TIP=M4},{MS=2.7},{KG=0.04},{SD=4.000},{SL=8},{P=0.700},{PPATH=locking_assemblies_bk30_asmtpl.prj},{CNSORDERNO2=BKSS030008015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
D1
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 S.S.
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
N08221
Locking assembly stainles...
6 x 14
N08221
10
19.0
22.0
25
5
2
3
M3
1.2
0.03
N08222
Locking assembly stainles...
8 x 15
N08222
12
21.5
25.5
27
17
4
3
M4
2.7
0.04
N08223
Locking assembly stainles...
10 x 16
N08223
14
24.0
28.0
28
23
4
3
M4
2.7
0.05
N08224
Locking assembly stainles...
12 x 18
N08224
14
25.5
29.5
30
27
4
3
M4
2.7
0.06
N08225
Locking assembly stainles...
14 x 22
N08225
15
27.5
31.5
35
48
6
4
M4
2.7
0.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表