您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0000361 - Iron Flange Nut (without S) (Large Collar)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000361.prj},{NB=N0-00-0361-00500000},{CNSORDERNO=N0-00-0361-00500000},{S=M5},{NDM=5.0000},{SW=10.0},{TSW=0 -0.2},{E=9.2},{DC=15.0},{TDC=0 - 0.4},{M=6},{TM=±0.15},{M1=3.3},{C=1.1},{SERRATE=Without}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
DC
Collar diameter
[mm]
TDC
Tolerance Collar diameter
[mm]
M
Height
[mm]
TM
Tolerance Height
ⁿ/ₐ
SERRATE
Serrate
ⁿ/ₐ
N0-00-0361-00300000
N0-00-0361-00300000
M3
5.5
0 -0.2
10.0
0 - 0.4
4
±0.15
Without
N0-00-0361-00400000
N0-00-0361-00400000
M4
8.0
0 -0.2
11.0
0 - 0.4
5
±0.15
Without
N0-00-0361-00500000
N0-00-0361-00500000
M5
10.0
0 -0.2
15.0
0 - 0.4
6
±0.15
Without
N0-00-0361-00600000
N0-00-0361-00600000
M6
10.0
0 -0.2
16.0
0 - 0.4
7
±0.15
Without
N0-00-0361-00800000
N0-00-0361-00800000
M8
13.0
0 -0.2
17.5
0 - 0.4
8
±0.15
Without
N0-00-0361-01000000
N0-00-0361-01000000
M10
17.0
0 -0.2
21.0
0 - 0.4
9
±0.15
Without
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N Mounting nut - SBA Pen stainless steel cylinder
CHELIC
10.07.2020
N0000350 - Iron Flange Nut (with S)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
V.2EEC - CASTLE COLLAR NUTS DIN 6923 Inox A2 / S.S 304
FG INOX
25.04.2023
N0000351 - Iron Flange Nut (with S) (Large Collar)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表