您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0000210 - U-Nut with cap
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0000210_u_nut.prj},{NB=N0-00-0210-01600000},{IDNR=},{CNSORDERNO=N0-00-0210-01600000},{S=M16},{NDM=16},{KDM=13.835},{P=2.00},{SW=24},{TSW=0 -0.35},{H=26.5},{TH=±2},{M=13.0},{LMAX=20.8},{LMIN=17.0},{D100=9.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
M
Thread length
[mm]
LMAX
Max instalation of the screw
[mm]
LMIN
Min instalation of the screw
[mm]
N0-00-0210-00500000
N0-00-0210-00500000
M5
0.80
8
0 -0.2
9.0
±0.6
3.9
7.4
5.5
N0-00-0210-00600000
N0-00-0210-00600000
M6
1.00
10
0 -0.2
10.5
±0.6
4.2
7.9
6.2
N0-00-0210-00800000
N0-00-0210-00800000
M8
1.25
13
0 -0.25
13.0
±0.8
6.1
10.8
8.6
N0-00-0210-01000000
N0-00-0210-01000000
M10
1.50
17
0 -0.25
15.5
±0.8
7.1
12.8
10.1
N0-00-0210-01200000
N0-00-0210-01200000
M12
1.75
19
0 -0.35
19.0
±1
9.0
15.8
12.5
N0-00-0210-01400000
N0-00-0210-01400000
M14
2.00
22
0 -0.35
24.5
±2
11.0
19.8
15.0
N0-00-0210-01600000
N0-00-0210-01600000
M16
2.00
24
0 -0.35
26.5
±2
13.0
20.8
17.0
N0-00-0210-01800000
N0-00-0210-01800000
M18
2.50
27
0 -0.35
28.5
±2
14.0
22.8
19.0
N0-00-0210-02000000
N0-00-0210-02000000
M20
2.50
30
0 -0.35
31.0
±2
15.4
24.8
20.4
N0-00-0210-02200000
N0-00-0210-02200000
M22
2.50
32
0 -0.4
34.0
±2
17.2
26.8
22.2
N0-00-0210-02400000
N0-00-0210-02400000
M24
3.00
36
0 -0.4
41.0
±3
18.8
33.7
24.8
N0-00-0210-02700000
N0-00-0210-02700000
M27
3.00
41
0 -0.4
46.0
±3
21.2
38.7
27.2
N0-00-0210-03000000
N0-00-0210-03000000
M30
3.50
46
0 -0.4
51.5
±3
24.0
44.7
31.0
N0-00-0210-03600000
N0-00-0210-03600000
M36
4.00
55
0 -0.45
60.0
±3
29.5
51.7
37.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0001210 - E-Lock Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020200 - U-Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002W0 - Weld U Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000235 - U-Nut with flange
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020210 - U-Nut with cap (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080235 - U-Nut with flange (S20C(H))
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080236 - U-Nut with flange (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000220 - Fine U-Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002W4 - Weld U Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000236 - U-Nut with flange (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000214 - U-Nut with cap (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020220 - Fine U-Nut (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080220 - Fine U-Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表