您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0000046 - Iron Hexagon Weld Cap Nut (With P)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000046.prj},{NB=N0-00-0046-00600000},{CNSORDERNO=N0-00-0046-00600000},{S=M6},{NDM=6},{B=13},{TB=-0.43},{H=6.0},{TH=-0.3},{G=11.3},{TG=±0.5},{T1=0.5},{D1=9},{T=0.8},{F=0.2~1.0},{FX=1.000},{H1=0.5},{R=4.5},{R1=0.5},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
B
Width across flats
[mm]
TB
Tolerance width across flats
[mm]
H
Height
[mm]
TH
Tolerance height
[mm]
G
Height
[mm]
TG
Tolerance height
[mm]
T1
Thickness
[mm]
D1
Diameter
[mm]
T
Height
[mm]
F
Height
[mm]
H1
Height
[mm]
N0-00-0046-00400000
N0-00-0046-00400000
M4
11
-0.43
5.0
-0.3
9.2
±0.4
0.5
7
0.8
0.2~1.0
0.5
N0-00-0046-00500000
N0-00-0046-00500000
M5
11
-0.43
5.0
-0.3
9.2
±0.4
0.5
7
0.8
0.2~1.0
0.5
N0-00-0046-00600000
N0-00-0046-00600000
M6
13
-0.43
6.0
-0.3
11.3
±0.5
0.5
9
0.8
0.2~1.0
0.5
N0-00-0046-00800000
N0-00-0046-00800000
M8
15
-0.43
7.5
-0.36
13.7
±0.5
0.6
11
0.8
0.2~1.2
0.5
N0-00-0046-01000000
N0-00-0046-01000000
M10
17
-0.43
9.0
-0.36
16.3
±0.5
0.8
13
1.2
0.2~1.2
0.7
N0-00-0046-01200000
N0-00-0046-01200000
M12
19
-0.52
11.0
-0.43
19.2
±0.5
0.8
15
1.2
0.2~1.2
0.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0020460 - SUS Hexagon Weld Nut (with P) (1A)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000450 - Iron Square Weld Nut (without P)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
00004500 - Steel 4 markSmall Hexagon upset head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0000455 - Iron Square Weld Nut (without P) (1C)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
0002T101 - StainlessTRXFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020061 - TRF/StainlessFlat countersunk Hexagon socket
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0000460 - Iron Hexagon Weld Nut (with P) (1A)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
DIN 929 - Hexagonal weld nuts
Fabory
13.02.2023
Reference 62607 - Hexagon weld nut DIN 929 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
N0000466 - Iron Hexagon Nut with pilot
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表