您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
GGB-MEGALIFE XT mm - 止推垫片 mm
GGB
强化纤维轴承
欧洲GGB-MEGALIFE XT
Powered by
CAD模型選擇
{ggb/faser_kuns_verbun/megalife_xt_europe/thrust_washers.prj},{NB=MWXTM3560-15},{BESTNR1=MWXTM3560},{DIXDO=35 x 60},{ST=1.5},{DI=35,25/35,75},{DO=60,00/59,50},{DIX=35},{DOX=60},{INFO=PDF catalog},{LINK=Webseite},{KAT=Faserbund-Gleitlager (Korrektur Faserverbund)},{MAT=MEGALIFE XT Europe},{ROHS=ja},{WEEE=-},{TEST=ja},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=},{ZTN=84833080},{MES=faserverstärkte Anlaufscheibe, hohe Belastbarkeit},{FARBE=},{FVL=Ölgeschmiert HPF, Fettgeschmiert DX, Mediengeschmiert HPF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DIXDO
公称尺寸
[mm]
DI
垫片ID
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
TEST
根据 ASTM E595/ECSS-Q-ST-70-02C 标准测试
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
MWXTM1224-15
MWXTM1224-15
12 x 24
12,25/12,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM1530-15
MWXTM1530-15
15 x 30
15,25/15,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM1836-15
MWXTM1836-15
18 x 36
18,25/18,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM2040-15
MWXTM2040-15
20 x 40
20,25/20,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM2244-15
MWXTM2244-15
22 x 44
22,25/22,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM2550-15
MWXTM2550-15
25 x 50
25,25/25,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM3055-15
MWXTM3055-15
30 x 55
30,25/30,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM3560-15
MWXTM3560-15
35 x 60
35,25/35,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM4065-15
MWXTM4065-15
40 x 65
40,25/40,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM4570-15
MWXTM4570-15
45 x 70
45,25/45,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM5075-15
MWXTM5075-15
50 x 75
50,25/50,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM5580-15
MWXTM5580-15
55 x 80
55,25/55,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM6085-15
MWXTM6085-15
60 x 85
60,25/60,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM6595-15
MWXTM6595-15
65 x 95
65,25/65,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM70100-15
MWXTM70100-15
70 x 100
73,25/73,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
MWXTM75115-15
MWXTM75115-15
75 x 115
75,25/75,75
Fiber composite plain bea...
MEGALIFE XT Europe
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Oil lubricated HPF, greas...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表