您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MTU LR - Standard Style Retainer - Heavy Duty Ball Lock - Long Reach/Compact Unit - Blank Type
Moeller Precision Tool
True-Strip
Standard Heavy Duty Ball Lock
Powered by
CAD模型選擇
{moellerprecision/true_strip/standard_heavy_duty_ball_lock/mtu_lr_asmtab.prj},{NB=MTU 16-90/SB/LR},{SIZE=M - Metric},{P=U - Blank},{PSD=16},{PL=90},{PS=B},{LR=LR - Long Reach},{C=58.7},{D=38.7},{E=40.0},{F=27.0},{G=31.8},{H2=37.74},{PPATH=../parts/mtu_lr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P
Punch - Ball Lock
ⁿ/ₐ
PSD
Punch Shank Dia.
[mm]
LR
Long Reach
ⁿ/ₐ
C
[mm]
D
[mm]
E
E Body Diameter
[mm]
F
F Bronze Diameter
[mm]
G
[mm]
H2
H-2
[mm]
K
[mm]
M
[mm]
LMT
Long Reach/Compact Max Travel from K-Dim. (Blue)
[mm]
LMTR
Long Reach/Compact Max Travel from K-Dim. (Red)
[mm]
MTU 10-90/SB/LR
MTU 10-90/SB/LR
M - Metric
U - Blank
10
LR - Long Reach
47.4
33.9
27.0
15.0
26.9
37.74
55.7
55.1
8.3
6.3
MTU 13-90/SB/LR
MTU 13-90/SB/LR
M - Metric
U - Blank
13
LR - Long Reach
54.1
37.5
33.3
20.0
30.0
37.74
55.7
55.1
8.0
6.5
MTU 16-90/SB/LR
MTU 16-90/SB/LR
M - Metric
U - Blank
16
LR - Long Reach
58.7
38.7
40.0
27.0
31.8
37.74
55.7
55.1
9.4
7.4
MTU 20-90/SB/LR
MTU 20-90/SB/LR
M - Metric
U - Blank
20
LR - Long Reach
65.4
42.4
46.1
33.0
33.5
37.74
55.7
55.1
9.1
7.4
MTU 25-90/SB/LR
MTU 25-90/SB/LR
M - Metric
U - Blank
25
LR - Long Reach
74.9
47.1
55.6
42.5
40.6
37.74
55.7
55.1
10.1
8.4
MTU 32-90/SB/LR
MTU 32-90/SB/LR
M - Metric
U - Blank
32
LR - Long Reach
78.9
47.1
63.5
50.6
40.6
37.74
55.7
55.1
9.7
7.6
MTU 40-90/SB/LR
MTU 40-90/SB/LR
M - Metric
U - Blank
40
LR - Long Reach
90.8
54.5
72.5
59.7
44.0
37.74
55.7
55.1
8.4
7.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表