目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
MR - Rubber on Iron (to 1800 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/mr_asmtab.prj},{NB=MR1050120},{PN=MR1050120},{DIA=10},{WIDTH=3},{CAP=1000},{HUB=3-1/4},{X=1},{BORE=1-15/16},{BEARING=1-1/4},{WEIGHT=14-1/4},{ROLLER=Straight Roller},{R=1},{PN1=MR1050031},{Z2=0},{PN2=0640120},{BT=Standard},{D=10.000},{W=3.000},{H=3.250},{ID=1.938},{IDB=1.250},{ROLL=105},{PPATH=mr_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
MR0310108
MR0310108
3-1/4
1-1/2
140
1-5/8
1-3/16
1/2
1
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0310110
MR0310110
3-1/4
1-1/2
140
1-5/8
1-3/16
5/8
1
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0310112
MR0310112
3-1/4
1-1/2
140
1-5/8
1-3/16
3/4
1
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0410108
MR0410108
4
1-1/2
250
1-5/8
1-3/16
1/2
1-1/4
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0410110
MR0410110
4
1-1/2
250
1-5/8
1-3/16
5/8
1-1/4
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0410112
MR0410112
4
1-1/2
250
1-5/8
1-3/16
3/4
1-1/4
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0420108
MR0420108
4
2
300
2-3/16
1-3/16
1/2
1-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0420110
MR0420110
4
2
300
2-3/16
1-3/16
5/8
1-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0420112
MR0420112
4
2
300
2-3/16
1-3/16
3/4
1-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0510108
MR0510108
5
1-1/2
350
1-5/8
1-3/16
1/2
1-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0510110
MR0510110
5
1-1/2
350
1-5/8
1-3/16
5/8
1-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0510112
MR0510112
5
1-1/2
300
1-5/8
1-3/16
3/4
1-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0520108
MR0520108
5
2
400
2-3/16
1-3/16
1/2
2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0520110
MR0520110
5
2
400
2-3/16
1-3/16
5/8
2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0520112
MR0520112
5
2
400
2-3/16
1-3/16
3/4
2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0620108
MR0620108
6
2
410
2-3/16
1-3/16
1/2
2-1/4
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0620110
MR0620110
6
2
410
2-3/16
1-3/16
5/8
2-1/4
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0620112
MR0620112
6
2
410
2-3/16
1-3/16
3/4
2-1/4
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0640516
MR0640516
6
2-1/2
540
2-3/4
1-15/16
1
9-1/4
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0640712
MR0640712
6
2-1/2
540
2-3/4
1-3/16
3/4
6-1/4
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0650116
MR0650116
6
3
680
3-1/4
1-15/16
1
9-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0650120
MR0650120
6
3
680
3-1/4
1-15/16
1-1/4
9-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0650912
MR0650912
6
3
680
3-1/2
1-15/16
3/4
9-1/4
Tapered Roller
-40°F to +180°F
70-85 Shore A
MR0820108
MR0820108
8
2
500
2-3/16
1-3/16
1/2
3-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
MR0820112
MR0820112
8
2
500
2-3/16
1-3/16
3/4
3-1/2
Straight Roller
-40°F to +180°F
70-85 Shore A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
415 - Kingpinless Dual (to 12000 lb/ea)
Conveyer & Caster
07.10.2021
FH - Drop Forged (to 20,000 lb/ea)
Conveyer & Caster
07.10.2021
FR - Full Radius Ductile Tread (to 6000 lb/ea)
Conveyer & Caster
07.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表