您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MPCS - Console system, stainless steel
nVent HOFFMAN
Human Machine Interface
Console Range
Powered by
CAD模型選擇
{eldon/04_human_machine_interface/02_console_range/mpcs_asmtab.prj},{NB=MPCS102(0)},{ITEM=MPCS102},{DETAIL=0},{INFO=Info PDF},{DES=Desk console, 250x1000x985},{MAT=Stainless steel, AISI 304L},{H=250},{W=1000},{D=985},{VER=2},{MPH=0},{MPW=0},{DMAX=0.0},{MASS=46.67},{EAN=8713574033702},{TARIFFN=85381000},{MI=URL},{PPATH=assemblies/mpc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
DMAX
Max. enclosure useful depth
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
MPCS061
MPCS061
Top console, 500x600x494
Stainless steel, AISI 304...
500
600
494
0
0
0.0
29.44
8713574033634
MPCS061-316
MPCS061-316
Top console, 500x600x494
Stainless steel, AISI 316...
500
600
494
0
0
0.0
29.44
8713574192676
MPCS081
MPCS081
Top console, 500x800x494
Stainless steel, AISI 304...
500
800
494
0
0
0.0
35.00
8713574033665
MPCS081-316
MPCS081-316
Top console, 500x800x494
Stainless steel, AISI 316...
500
800
494
0
0
0.0
35.00
8713574112728
MPCS101
MPCS101
Top console, 500x1000x494
Stainless steel, AISI 304...
500
1000
494
0
0
0.0
40.56
8713574033696
MPCS101-316
MPCS101-316
Top console, 500x1000x494
Stainless steel, AISI 316...
500
1000
494
0
0
0.0
40.56
8713574192706
MPCS121
MPCS121
Top console, 500x1200x494
Stainless steel, AISI 304...
500
1200
494
0
0
0.0
46.67
8713574033726
MPCS121-316
MPCS121-316
Top console, 500x1200x494
Stainless steel, AISI 316...
500
1200
494
0
0
0.0
46.67
8713574157187
MPCS161
MPCS161
Top console, 500x1600x494
Stainless steel, AISI 304...
500
1600
494
0
0
0.0
56.67
8713574033757
MPCS161-316
MPCS161-316
Top console, 500x1600x494
Stainless steel, AISI 316...
500
1600
494
0
0
0.0
56.67
8713574203396
MPCS062
MPCS062
Desk console, 250x600x985
Stainless steel, AISI 304...
250
600
985
0
0
0.0
33.89
8713574033641
MPCS062-316
MPCS062-316
Desk console, 250x600x985
Stainless steel, AISI 316...
250
600
985
0
0
0.0
33.89
8713574192683
MPCS082
MPCS082
Desk console, 250x800x985
Stainless steel, AISI 304...
250
800
985
0
0
0.0
40.00
8713574033672
MPCS082-316
MPCS082-316
Desk console, 250x800x985
Stainless steel, AISI 316...
250
800
985
0
0
0.0
40.00
8713574112711
MPCS102
MPCS102
Desk console, 250x1000x98...
Stainless steel, AISI 304...
250
1000
985
0
0
0.0
46.67
8713574033702
MPCS102-316
MPCS102-316
Desk console, 250x1000x98...
Stainless steel, AISI 316...
250
1000
985
0
0
0.0
46.67
8713574192713
MPCS122
MPCS122
Desk console, 250x1200x98...
Stainless steel, AISI 304...
250
1200
985
0
0
0.0
52.22
8713574033733
MPCS122-316
MPCS122-316
Desk console, 250x1200x98...
Stainless steel, AISI 316...
250
1200
985
0
0
0.0
52.22
8713574157194
MPCS162
MPCS162
Desk console, 250x1600x98...
Stainless steel, AISI 304...
250
1600
985
0
0
0.0
65.56
8713574033764
MPCS162-316
MPCS162-316
Desk console, 250x1600x98...
Stainless steel, AISI 316...
250
1600
985
0
0
0.0
65.56
8713574203402
MPCS063
MPCS063
Base console, 700x600x500
Stainless steel, AISI 304...
700
600
500
590
499
470.5
46.67
8713574033658
MPCS063-316
MPCS063-316
Base console, 700x600x500
Stainless steel, AISI 316...
700
600
500
590
499
470.5
46.67
8713574192690
MPCS083
MPCS083
Base console, 700x800x500
Stainless steel, AISI 304...
700
800
500
590
699
470.5
51.00
8713574033689
MPCS083-316
MPCS083-316
Base console, 700x800x500
Stainless steel, AISI 316...
700
800
500
590
699
470.5
51.00
8713574112285
MPCS103
MPCS103
Base console, 700x1000x50...
Stainless steel, AISI 304...
700
1000
500
590
899
470.5
70.00
8713574033719
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表