您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ML 4700 - ISO 11901 Standard
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
ML
ML 4700
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/ml/ml_4700/ml_4700_tab.prj},{NB=ML4700-080-B(0-200-senza000)},{CODICE=ML4700-080-B},{VER=0.000},{CU=80},{F0=4925},{F1=9161},{L=250},{LMIN=170},{CX=0},{PX=200},{FIS=senza},{CS=0},{R=0.000},{T=0},{P=200},{V=0},{S=24.63},{W=3.24},{RC=1},{PMIN=20},{FX='senza','senza','FB75','FB 75','FBA75','FBA 75','FSA75','FSA 75'},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R5=0,'-'},{R3=0,'-'},{R6=0,'-',1,'PA-AS',2,'PA-BTS',3,'PA-E',4,'PA-MWS',5,'PA-RT',6,'PA-S',7,'PA-TWS'},{T1=0,'-'},{T2=0,'-'},{T3=0,'-'},{T4=0,'-',1,'S-F (tubo HY 400)',2,'H-F90 (tubo HY 400)',3,'H-F90L (tubo HY 400)',4,'H-F45 (tubo HY 400)'},{T5=0,'-',1,'SHF-R (tubo HY 250)',2,'HF-R90 (tubo HY 250)',3,'HF-R45 (tubo HY 250)'},{CS1=0,'-'},{PRA=7.000},{PPATH=../ml_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
F0
Nominal initial force
[daN]
F1
Nominal final force
[daN]
L
Total length
[mm]
LMIN
Minimum length
[mm]
LX
Length at compression end
[mm]
F0X
Initial force with PX
[daN]
F1X
Final force with CX/PX
[daN]
P
Nominal charging pressure
[bar]
V
Volume
[cm³]
W
Weight
[Kg]
ML4700-015-B
ML4700-015-B
15
4925
6991
100
85
100.0
4925.0
6991.0
200
0
1.88
ML4700-025-B
ML4700-025-B
25
4925
7880
120
95
120.0
4925.0
7880.0
200
0
2.08
ML4700-038-B
ML4700-038-B
38
4925
8448
150
112
150.0
4925.0
8448.0
200
0
2.36
ML4700-050-B
ML4700-050-B
50
4925
8665
180
130
180.0
4925.0
8665.0
200
0
2.65
ML4700-063-B
ML4700-063-B
63
4925
8939
210
147
210.0
4925.0
8939.0
200
0
2.92
ML4700-080-B
ML4700-080-B
80
4925
9161
250
170
250.0
4925.0
9161.0
200
0
3.24
ML4700-015-BN
ML4700-015-BN
15
4925
6991
120
105
120.0
4925.0
6991.0
200
129
2.56
ML4700-025-BN
ML4700-025-BN
25
4925
7880
140
115
140.0
4925.0
7880.0
200
177
2.76
ML4700-038-BN
ML4700-038-BN
38
4925
8448
170
132
170.0
4925.0
8448.0
200
251
3.04
ML4700-050-BN
ML4700-050-BN
50
4925
8665
200
150
200.0
4925.0
8665.0
200
327
3.33
ML4700-063-BN
ML4700-063-BN
63
4925
8939
230
167
230.0
4925.0
8939.0
200
402
3.6
ML4700-080-BN
ML4700-080-BN
80
4925
9161
270
190
270.0
4925.0
9161.0
200
502
3.92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ML 12000 - ISO 11901 Standard
Veith
25.10.2010
Demountable Solid guide bushes
Danly
28.04.2021
Clamps low type
Danly
28.04.2021
FCQ A - FCQ A-fixings
Veith
08.10.2009
SC 750 - ISO 11901 Standard
Veith
25.10.2010
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表