您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
MHR Ø 32 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
OVAL WIRE SPRINGS - US STANDARD
SERIES MHR
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_a_filo_ovale_us_standard/mhr/mhr_32.prj},{NB=MHR32-102(0)},{CODE=MHR32-102},{DH=32.0},{DD=16.0},{LO=102},{RG=64.7},{SX=0.0},{S1=20.4},{F1=1320},{S2=25.5},{F2=1650},{S3=31.6},{F3=2046},{SN=37.7},{FN=2439},{SB=43.4},{FB=2808},{MAT=Cr-Si},{BXH=7,20 x 4,10},{DE=30.70},{B=7.200},{H=4.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
MHR32-038
MHR32-038
32.0
16.0
38
196.1
0.000
38.000
7.6
1490
9.5
1863
11.8
2310
14.1
2765
16.1
7,20 x 4,10
MHR32-044
MHR32-044
32.0
16.0
44
176.5
0.000
44.000
8.8
1553
11.0
1942
13.6
2407
16.3
2877
18.5
7,20 x 4,10
MHR32-051
MHR32-051
32.0
16.0
51
147.1
0.000
51.000
10.2
1500
12.8
1883
15.8
2326
18.9
2780
21.4
7,20 x 4,10
MHR32-064
MHR32-064
32.0
16.0
64
107.9
0.000
64.000
12.8
1381
16.0
1726
19.8
2141
23.7
2557
27.4
7,20 x 4,10
MHR32-076
MHR32-076
32.0
16.0
76
90.2
0.000
76.000
15.2
1371
19.0
1714
23.6
2125
28.1
2535
32.7
7,20 x 4,10
MHR32-089
MHR32-089
32.0
16.0
89
74.5
0.000
89.000
17.8
1326
22.2
1654
27.6
2055
32.9
2451
39.1
7,20 x 4,10
MHR32-102
MHR32-102
32.0
16.0
102
64.7
0.000
102.000
20.4
1320
25.5
1650
31.6
2046
37.7
2439
43.4
7,20 x 4,10
MHR32-115
MHR32-115
32.0
16.0
115
55.9
0.000
115.000
23.0
1286
28.8
1610
35.7
1993
42.6
2381
49.7
7,20 x 4,10
MHR32-127
MHR32-127
32.0
16.0
127
47.1
0.000
127.000
25.4
1196
31.8
1498
39.4
1854
47.0
2214
54.1
7,20 x 4,10
MHR32-140
MHR32-140
32.0
16.0
140
44.1
0.000
140.000
28.0
1235
35.0
1544
43.4
1914
51.8
2284
60.0
7,20 x 4,10
MHR32-152
MHR32-152
32.0
16.0
152
40.7
0.000
152.000
30.4
1237
38.0
1547
47.1
1918
56.2
2287
66.8
7,20 x 4,10
MHR32-178
MHR32-178
32.0
16.0
178
34.3
0.000
178.000
35.6
1221
44.5
1526
55.2
1893
65.9
2260
78.2
7,20 x 4,10
MHR32-203
MHR32-203
32.0
16.0
203
31.4
0.000
203.000
40.6
1275
50.8
1595
62.9
1976
75.1
2358
87.2
7,20 x 4,10
MHR32-254
MHR32-254
32.0
16.0
254
22.1
0.000
254.000
50.8
1123
63.5
1403
78.7
1740
94.0
2077
110.3
7,20 x 4,10
MHR32-305
MHR32-305
32.0
16.0
305
20.6
0.000
305.000
61.0
1257
76.2
1570
94.6
1948
112.8
2324
133.4
7,20 x 4,10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表