您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
MG - Yellow spring -extra heavy load
Rigon
Elastic elements
Cylindrical sprigs
Rectangular wire springs
Powered by
CAD模型選擇
{rigon/91_elementi_elastici/a9/f8_sg/mg.prj},{NB=MG 25X127},{SIG=MG},{COD=MG 25X127},{DH=25.0},{DD=12.5},{L0=127},{B=5.4},{H=4.6},{RIGIDITA=76.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DH
[mm]
DD
Dd
[mm]
L0
[mm]
B
b
[mm]
H
[mm]
MG 10X025
MG
MG 10X025
10.0
5.0
25
1.9
1.6
MG 10X032
MG
MG 10X032
10.0
5.0
32
1.9
1.6
MG 10X038
MG
MG 10X038
10.0
5.0
38
1.9
1.6
MG 10X044
MG
MG 10X044
10.0
5.0
44
1.9
1.6
MG 10X051
MG
MG 10X051
10.0
5.0
51
1.9
1.6
MG 10X064
MG
MG 10X064
10.0
5.0
64
1.9
1.6
MG 10X076
MG
MG 10X076
10.0
5.0
76
1.9
1.6
MG 10X305
MG
MG 10X305
10.0
5.0
305
1.9
1.6
MG 13X025
MG
MG 13X025
12.5
6.3
25
2.6
2.0
MG 13X032
MG
MG 13X032
12.5
6.3
32
2.6
2.0
MG 13X038
MG
MG 13X038
12.5
6.3
38
2.6
2.0
MG 13X044
MG
MG 13X044
12.5
6.3
44
2.6
2.0
MG 13X051
MG
MG 13X051
12.5
6.3
51
2.6
2.0
MG 13X064
MG
MG 13X064
12.5
6.3
64
2.6
2.0
MG 13X076
MG
MG 13X076
12.5
6.3
76
2.6
2.0
MG 13X089
MG
MG 13X089
12.5
6.3
89
2.6
2.0
MG 13X102
MG
MG 13X102
12.5
6.3
102
2.6
2.0
MG 13X305
MG
MG 13X305
12.5
6.3
305
2.6
2.0
MG 16X025
MG
MG 16X025
16.0
8.0
25
3.2
2.9
MG 16X032
MG
MG 16X032
16.0
8.0
32
3.2
2.9
MG 16X038
MG
MG 16X038
16.0
8.0
38
3.2
2.9
MG 16X044
MG
MG 16X044
16.0
8.0
44
3.2
2.9
MG 16X051
MG
MG 16X051
16.0
8.0
51
3.2
2.9
MG 16X064
MG
MG 16X064
16.0
8.0
64
3.2
2.9
MG 16X076
MG
MG 16X076
16.0
8.0
76
3.2
2.9
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LAWF - Spring/gas spring-Rectangular spring - very light load spring (yello...
SRD-FA
04.04.2023
SZ 8010 - System spring, light load
Steinel Normalien
14.05.2024
R30 - Sprue bushes without radius
Rigon
13.06.2024
FCDA - Double flexible ejection unit
Rigon
13.06.2024
PPB - Lifting eye bolt PPB
Rigon
13.06.2024
SuperSprings
Danly
28.04.2021
241.17. - High performance compression spring, XLF, Colour Yellow, DIN ISO ...
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表