您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MFP-120 - Air Cylinder Clevises with Pin
Essentra Components
Pneumatics & Hydraulics
Air & Hydraulic Cylinders & Accessories
Air Cylinder Accessories
Air Cylinder Rods, Clevises & Nuts
Air Cylinder Clevises
Air Cylinder Clevises with Pin
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v02000000/l3_v02040000/l4_v02040300/l5_v02040302/p170015/mfp-120_asmtab.prj},{NB=MFP-121},{PN=MFP-121},{AMERSID=1076488},{APACID=-},{EMEAID=-},{UWCS=3/4, 7/8},{A=1/4-28},{B=0.500},{C=0.940},{D=1.190},{E=0.680},{F=0.160},{G=1/4-28},{H=0.250},{J=0.250},{K=0.500},{L=0.690},{MDIA=0.2200},{ND=0.25000},{PITCH=0.03571},{D3HELIXSPIRAL1=0.541875},{STATECUTREVOLVE4=S},{STATECUTSWEEP2=S},{STATEEXTRUDE5=S},{THREAD2=S},{STATEPLANE2=S},{STATESKETCH13=S},{STATESKETCH14=S},{STATESKETCH15=S},{STATESKETCH16=S},{D1=0.12629172},{D2=0.13371210},{PPATH=mfp-120/mfp-120_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
UWCS
Use With Cylinder Size
ⁿ/ₐ
A
A Internal Thread
ⁿ/ₐ
B
B Body Diameter
[Inch]
C
C Pin Location
[Inch]
D
D Length
[Inch]
E
E Throat Depth
[Inch]
F
F Thread Size
[Inch]
G
G Thread Size
ⁿ/ₐ
H
H Pin Diameter
[Inch]
J
J Throat Width
[Inch]
K
K Body Diameter
[Inch]
L
L Pin Length
[Inch]
MFP-120
MFP-120
1076489
-
-
5/16
5-40
0.310
0.440
0.560
0.380
0.110
5-40
0.120
0.130
0.310
0.500
MFP-121
MFP-121
1076488
-
-
3/4, 7/8
1/4-28
0.500
0.940
1.190
0.680
0.160
1/4-28
0.250
0.250
0.500
0.690
MFP-122
MFP-122
1076490
-
-
1 1/4, 1 1/2
7/16-20
0.750
1.310
1.690
0.940
0.250
7/16-20
0.380
0.380
0.750
1.030
MFP-123
MFP-123
1076492
-
-
2
1/2-20
0.750
1.310
1.690
0.940
0.310
1/2-20
0.380
0.380
0.750
1.030
MFP-124
MFP-124
1076493
-
-
3
5/8-18
1.000
2.250
2.750
1.500
0.380
5/8-18
0.500
0.500
1.000
1.380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MFP-62 - Double Acting Air Cylinders - Rear Pivot Mount
Essentra Components
14.08.2014
Rod end clevis (Y-end)
TAIYO
14.06.2023
PAC-840 - Air Cylinder Mounting Brackets - Flange Type
Essentra Components
14.08.2014
PAC-760 - Air Cylinder Mounting Brackets - Clevis Type
Essentra Components
14.08.2014
NCM/NCDM - Air Cylinder: Standard, Double Acting, Single Rod
SMC Corporation
02.02.2022
RMF - Rotary cylinder
CHELIC
17.07.2020
Clevis With Lockable Pin - Zinc coated steel
AIRWORK
27.06.2022
Rod end clevis (Y-end)
TAIYO
14.06.2023
NCGW/NCDGW - Air Cylinder/Standard Type Double Acting, Double Rod
SMC Corporation
18.04.2024
Cylinder mounting Fixation
CY.PAG
18.05.2022
AP2 - Rod clevis
Aventics
13.07.2022
JIS B 1181 TNDC - Hexagon thin nuts, double chamfered - coarse
Chinese Manufacturers
27.05.2014
ISO 4035 - Hexagon thin nuts, (chamfered)
Chinese Manufacturers
27.05.2014
CH2E/CH2F/CH2G/CH2H - JIS Standard Hydraulic Cylinder Double Acting Single ...
SMC Corporation
14.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表