您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MALC-2 to 6HS-FL Type - Socket
NITTO KOHKI
Cupla
For Multi-Port Connection (Two-way shut-off, One-way shut-off)
Multi CUPLA MALC-HSP Type
With flange_Size 2 to 6
Powered by
CAD模型選擇
{nitto/cupla/multi_port/malc_hsp_type/with_flange_2_6/hs_fl_type_socket_asmtab.prj},{NB=CCB25066-21_MALC-3HS-FL_STEEL_FKM_c},{ASSYNO=CB25066},{MODEL=MALC-3HS-FL},{SD1=27.1 +0.1 0},{SD2=26 +0.08 0},{SD3=18},{SL1=2.8 +0.2 0},{SL2=28},{P1=31},{P2=15.5},{T2=4 x M6 Thread depth 17 mm or more},{MT=STEEL},{M=200},{L1=(51)},{L4=51.0},{L2=(26)},{L5=26.0},{L3=6.0},{S=45},{SM=FKM},{CP=MALC-3HP-FL},{SECTION=C},{FIG=2},{REV=1},{C=7.8374},{DXF=25.0},{X=15.5},{PPATH=h_fl_type_asmtpl.prj},{VER=2},{MNO=MALC-3HS-FL-STL-FKM}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
SD1
ΦD1 (Mating side mounting shape)
[mm]
SD2
ΦD2 (Mating side mounting shape)
[mm]
SD3
ΦD3 (Mating side mounting shape)
[mm]
SL1
L1 (Mating side mounting shape)
[mm]
SL2
L2 (Mating side mounting shape)
[mm]
P1
P1 (Mating side mounting shape)
[mm]
P2
P2 (Mating side mounting shape)
[mm]
T2
T (Mating side mounting shape)
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L1
[mm]
L2
[mm]
L3
[mm]
S
☐S
[mm]
SM
Seal material
ⁿ/ₐ
MALC-2HS-FL STEEL FKM
MALC-2HS-FL STEEL FKM
CB25062
23 +0.1 0
22 +0.06 0
16
2.8 +0.2 0
28
28
14.0
4 x M6 Thread depth 17 mm...
STEEL
163
(49)
(26)
6.0
40
FKM
MALC-3HS-FL STEEL FKM
MALC-3HS-FL STEEL FKM
CB25066
27.1 +0.1 0
26 +0.08 0
18
2.8 +0.2 0
28
31
15.5
4 x M6 Thread depth 17 mm...
STEEL
200
(51)
(26)
6.0
45
FKM
MALC-4HS-FL STEEL FKM
MALC-4HS-FL STEEL FKM
CB25070
37.7 +0.3 0
36.5 +0.08 0
26
6 +0.2 -0.2
39
40
20.0
4 x M6 Thread depth 17 mm...
STEEL
418
(64)
(36.5)
6.5
58
FKM
MALC-6HS-FL STEEL FKM
MALC-6HS-FL STEEL FKM
CB25074
42.5 +0.3 0
41.5 +0.08 0
30
6 +0.2 -0.2
50
45
22.5
4 x M6 Thread depth 17 mm...
STEEL
611
(78.5)
(47.5)
6.5
64
FKM
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表