您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
恒发模具
Powered by
CAD模型選擇
{chinese_manufacturers/hengfa/lpgs-lpgsg.prj},{NB=LPGS-10x60},{CNSORDERNO=LPGS-10x60},{D=10},{M=M5x12 P0.8},{MM=5},{LL=12},{PP=0.80},{R=1.0},{B=13},{L=60},{TYPE=LPGS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
D
p
[mm]
M
M Pitch
[mm]
R
[mm]
B
[mm]
L
[mm]
LPGS-8x40
LPGS-8x40
8
M5x12 P0.8
1.0
10
40
LPGS-8x50
LPGS-8x50
8
M5x12 P0.8
1.0
10
50
LPGS-8x60
LPGS-8x60
8
M5x12 P0.8
1.0
10
60
LPGS-8x70
LPGS-8x70
8
M5x12 P0.8
1.0
10
70
LPGS-8x80
LPGS-8x80
8
M5x12 P0.8
1.0
10
80
LPGS-10x40
LPGS-10x40
10
M5x12 P0.8
1.0
13
40
LPGS-10x50
LPGS-10x50
10
M5x12 P0.8
1.0
13
50
LPGS-10x60
LPGS-10x60
10
M5x12 P0.8
1.0
13
60
LPGS-10x70
LPGS-10x70
10
M5x12 P0.8
1.0
13
70
LPGS-10x80
LPGS-10x80
10
M5x12 P0.8
1.0
13
80
LPGS-10x90
LPGS-10x90
10
M5x12 P0.8
1.0
13
90
LPGS-10x100
LPGS-10x100
10
M5x12 P0.8
1.0
13
100
LPGS-13x40
LPGS-13x40
13
M6X15 P1.0
1.5
16
40
LPGS-13x50
LPGS-13x50
13
M6X15 P1.0
1.5
16
50
LPGS-13x60
LPGS-13x60
13
M6X15 P1.0
1.5
16
60
LPGS-25x140
LPGS-25x140
25
M8X20 P1.25
2.0
28
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - 2型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
GB 84-88 - 方头凹端紧定螺钉
Chinese Manufacturers
21.05.2014
GB 83-88 - 方头长圆柱球面端紧定螺钉
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
GB 840-88 A - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
GB/T 80-2007 - 内六角凹端紧定螺钉
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
GB 946-88 - 开槽球面圆柱头轴位螺钉
Chinese Manufacturers
21.05.2014
GB 85-88 - 方头长圆柱端紧定螺钉
Chinese Manufacturers
21.05.2014
GB/T 78-2007 - 内六角锥端紧定螺钉
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表