您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Locking Unit Type IS Series ISN1 - STUEWE-Locking Unit Type IS Series ISN1
Stuewe
Locking Unit Type IS
Powered by
CAD模型選擇
{stuewe/sps_typ_is/isn1.prj},{NB=Spannsatz ISN1x120x165-(1)},{TYP=ISN1},{SP=1},{D=120},{D1=165},{MT=16},{PAX=264},{L1=33},{L2=28},{L3=39},{L4=51},{L5=5},{V=7},{SCH=12xM12},{SA=12},{NDM=12.000},{KDM=9.853},{S1=10.000},{D2=12.000},{K=12.000},{L=25.000},{B=19.750},{LG=5.250},{DK=18.000},{T=6.000},{V1=1.200},{MA=145},{PW=186},{PN=159},{CNSMASSEXACT=2.9},{KI=17},{KA=12},{IF=2x30},{IF1=2.000},{AR=R1,5},{AR1=1.500},{INFO=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
MT
Maximum transmissible torque of a shrink disc with Pax = 0
[KNm]
PAX
Maximum transmissible axial load of a shrink disc with Mt = 0
[KN]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SCH
Tightening bolts
ⁿ/ₐ
MA
Tightening torque of the tightening bolts
[Nm]
PN
Surface pressure on hub
[N/mm2]
CNSMASSEXACT
Mass
[kg]
Locking Unit Type ISN1x20...
ISN1 x 20 x 47
ISN1
20
47
0,3
28
20
17
23
29
3
6xM6
17
93
0.2
Locking Unit Type ISN1x22...
ISN1 x 22 x 47
ISN1
22
47
0,3
28
20
17
23
29
3
6xM6
17
93
0.2
Locking Unit Type ISN1x24...
ISN1 x 24 x 50
ISN1
24
50
0,3
28
20
17
23
29
3
6xM6
17
87
0.3
Locking Unit Type ISN1x25...
ISN1 x 25 x 50
ISN1
25
50
0,3
28
20
17
23
29
3
6xM6
17
87
0.3
Locking Unit Type ISN1x28...
ISN1 x 28 x 55
ISN1
28
55
0,5
37
20
17
23
29
3
8xM6
17
105
0.3
Locking Unit Type ISN1x30...
ISN1 x 30 x 55
ISN1
30
55
0,6
37
20
17
23
29
3
8xM6
17
105
0.3
Locking Unit Type ISN1x35...
ISN1 x 35 x 60
ISN1
35
60
0,7
42
20
17
23
29
3
9xM6
17
109
0.3
Locking Unit Type ISN1x40...
ISN1 x 40 x 65
ISN1
40
65
0,9
46
20
17
23
29
3
10xM6
17
112
0.4
Locking Unit Type ISN1x45...
ISN1 x 45 x 75
ISN1
45
75
1,6
69
24
20
28
36
4
8xM8
41
121
0.6
Locking Unit Type ISN1x50...
ISN1 x 50 x 80
ISN1
50
80
2,0
80
24
20
28
36
4
9xM8
41
127
0.7
Locking Unit Type ISN1x55...
ISN1 x 55 x 85
ISN1
55
85
2,4
87
24
20
28
36
4
10xM8
41
133
0.7
Locking Unit Type ISN1x60...
ISN1 x 60 x 90
ISN1
60
90
2,6
87
24
20
28
36
4
10xM8
41
126
0.8
Locking Unit Type ISN1x65...
ISN1 x 65 x 95
ISN1
65
95
3,4
105
24
20
28
36
4
12xM8
41
143
0.8
Locking Unit Type ISN1x70...
ISN1 x 70 x 110
ISN1
70
110
4,8
137
29
24
35
45
5
10xM10
83
136
1.4
Locking Unit Type ISN1x75...
ISN1 x 75 x 115
ISN1
75
115
5,1
137
29
24
35
45
5
10xM10
83
130
1.4
Locking Unit Type ISN1x80...
ISN1 x 80 x 120
ISN1
80
120
6,1
151
29
24
34
44
5
10xM10
83
138
1.5
Locking Unit Type ISN1x85...
ISN1 x 85 x 125
ISN1
85
125
7,0
165
29
24
35
45
5
12xM10
83
144
1.7
Locking Unit Type ISN1x90...
ISN1 x 90 x 130
ISN1
90
130
7,4
165
29
24
34
44
5
12xM10
83
138
1.8
Locking Unit Type ISN1x95...
ISN1 x 95 x 135
ISN1
95
135
8
163
29
24
35
45
5
12xM10
83
133
1.9
Locking Unit Type ISN1x10...
ISN1 x 100 x 145
ISN1
100
145
10
196
33
28
39
51
5
11xM12
145
142
2.5
Locking Unit Type ISN1x11...
ISN1 x 110 x 155
ISN1
110
155
11
196
33
28
39
51
5
11xM12
145
133
2.7
Locking Unit Type ISN1x12...
ISN1 x 120 x 165
ISN1
120
165
16
264
33
28
39
51
5
12xM12
145
159
2.9
Locking Unit Type ISN1x13...
ISN1 x 130 x 180
ISN1
130
180
20
301
38
33
43
55
5
16xM12
145
142
3.9
Locking Unit Type ISN1x14...
ISN1 x 140 x 190
ISN1
140
190
21
301
38
33
43
55
5
16xM12
145
134
4.2
Locking Unit Type ISN1x15...
ISN1 x 150 x 200
ISN1
150
200
25
332
38
33
43
55
5
18xM12
145
143
4.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange Coupling FKHA - STUEWE-Flange Coupling FKHA
Stuewe
22.03.2024
Shaft coupling WK Baureihe 12 - STUEWE shaft coupling WK series 12
Stuewe
22.03.2024
KCM Hollow Pin Chain
KANA (Katayama Chain)
05.07.2023
KCM Rastop Chain
KANA (Katayama Chain)
05.07.2023
KCM Double Pitch Roller Chain
KANA (Katayama Chain)
05.07.2023
ID Adapter
KANA (Katayama Chain)
27.06.2023
Shrink Disc Type HSD Series 20 - STUEWE-Shrink Disc Type HSD Series 20
Stuewe
22.03.2024
K-Standard Pinion Gear module 3
KANA (Katayama Chain)
07.07.2023
Idler Pin
KANA (Katayama Chain)
27.06.2023
R Sprocket for conveyor
KANA (Katayama Chain)
27.06.2023
EP Sprocket
KANA (Katayama Chain)
27.06.2023
KPL 300
KANA (Katayama Chain)
27.06.2023
K-Standard Pinion Gear module 1
KANA (Katayama Chain)
20.12.2023
Tight Master
KANA (Katayama Chain)
27.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表